Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor RL28-54-G/47/105

RL28-54-G/47/105
  • Detects transparent objects, i.e., clear glass, PET and transparent films
  • Teach-in switch for setting the contrast detection levels
  • Automatic adjustment in case of soiling in contrast detection mode
  • Ultra bright LEDs for power on, weak signal indication and switching state
  • Flashing power on LED in case of short-circuit
  • Not sensitive to ambient light, even with energy saving lamps
  • Waterproof, degree of protection IP67
  • Protection class II

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL28-54-G/47/105

Product Description
Retroreflective sensor with polarization filter for clear object detection
General specifications
Effective detection range0 ... 5.6 m
Reflector distance0 ... 5.6 m
Threshold detection range7 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Diameter of the light spotapprox. 90 mm at a distance of 5.6 m
Opening angleEmitter: 1 ° Receiver: 1.2 °
Ambient light limit50000 Lux
Functional safety related parameters
MTTFd1020 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode
Control elementsrotary switch for light/dark, 5-step switch for contrast recognition adjustment
Contrast detection levels10 % - clean, water filled PET bottles
18 % - clear glass bottles
40 % - colored glass or opaque materials
adjustable by Teach-In key or external wire
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 50 mA
Input
Function inputExt. Teach-In input (ET)
Output
Switching typelight/dark on switchable
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Voltage drop≤ 2.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPlastic ABS
Optical facePlastic pane
Connectorplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: RL28-54-G/47/105

Product Documentation: RL28-54-G/47/105

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF404 KB

Design / Simulation: RL28-54-G/47/105

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP147 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RL28-54-G/47/105

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0ALLPDF625 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2135BALLPDF309 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5629ALLPDF229 KB

Associated Products: RL28-54-G/47/105

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting bracket: mounting aid for sensors in the RL* seriesfa
Mounting aid for RL* seriesfa
Mounting bracket for rear wall mountingfa
Weld slag cover modelfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...