Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ex i keyboard without mouse EXTA-*-K1-*

EXTA-*-K1-*
  • Degree of protection: IP 65 (front plate)
  • Stainless steel desktop housing available
  • PS/2 interface (USB via adapter)
  • Several national layout variants
  • PC-compatible-keyboard with 105 short stroke keys
  • Designed to use in hazardous area, category II 2G (zone 1)
  • Approval: II 2GD Ex ib IIC T4, intrinsically safe

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EXTA-*-K1-*

General specifications
TypeKeyboard without mouse
Supply
Rated voltageEx i, via data line
Indicators/operating means
Keyboard105 entry keys
Keyboard layout: US international, German, French, (further keyboard layouts on demand)
Interface
Interface typePS/2 (Ex i) (USB via adapter)
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN 61326
Conformity
Degree of protectionIP65
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-10 ... 70 °C (14 ... 158 °F)
Relative humiditymax. 85 % , non-condensing (48 h endurance test)
Mechanical specifications
Materialanodized aluminum , Polyester foil
Mass1.2 kg
Dimensions482.6 mm x 177.8 mm x 45 mm
Cut out dimensions450 mm x 152 mm
Cable length1.8 m , wire end ferrule
Data for application in connection with hazardous areas
EC-Type Examination CertificateDMT 01 ATEX E 177
Group, category, type of protectionEx-Hexagon II 2G Ex ib IIC T4
Input
Voltage6 V
Current480 mA
Power1.2 W
Internal capacitance14 µF
Internal inductancenegligible
Directive conformity
Directive 94/9/ECEN 60079-0:2009 EN 60079-11:2007

Classifications

SystemClasscode
ECLASS 13.019200301
ECLASS 12.019200301
ECLASS 11.019200301
ECLASS 10.0.119200301
ECLASS 9.019200301
ECLASS 8.019200301
ECLASS 5.127242392
ETIM 9.0EC001692
ETIM 8.0EC001692
ETIM 7.0EC001692
ETIM 6.0EC001692
ETIM 5.0EC001692
UNSPSC 12.143211706

Details: EXTA-*-K1-*

Product Documentation: EXTA-*-K1-*

Language Selection:
ManualsLanguageFile TypeFile Size
Hardware Manual EXTA-K* / SK-PC-KM-10ENGPDF3698 KB

Approvals: EXTA-*-K1-*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
United Kingdom UK-Type Examination CertificateCML 21UKEX2468XALLPDF151 KB