Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Keyboard with trackball | |
Supply | ||
Rated voltage | Ex i, via data line | |
Indicators/operating means | ||
Keyboard | 105 entry keys Keyboard layout: US international, German, French, (further keyboard layouts on demand) |
|
Trackball | ||
Diameter | 51 mm | |
Material | Phenolic resin (black) | |
Motive force | 0.5 N | |
Driver | Microsoft Mouse ® , USB | |
Interface | ||
Interface type | PS/2 (Ex i) (USB via adapter) | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326 | |
Conformity | ||
Degree of protection | IP65 , if trackball is inactive. Undefined during motion. | |
Ambient conditions | ||
Operating temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -10 ... 70 °C (14 ... 158 °F) | |
Relative humidity | max. 85 % , non-condensing | |
Mechanical specifications | ||
Material | anodized aluminum , Polyester foil | |
Mass | 1.2 kg | |
Dimensions | 482.6 mm x 177.8 mm x 45 mm | |
Cut out dimensions | 450 mm x 152 mm | |
Cable length | 1.8 m , wire end ferrule | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | DMT 01 ATEX E 177 |
|
Group, category, type of protection | II 2G Ex ib IIC T4 |
|
Input | ||
Voltage | 6 V | |
Current | 480 mA | |
Power | 1.2 W | |
Internal capacitance | 32 µF | |
Internal inductance | negligible | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009 EN 60079-11:2007 |
System | Classcode |
---|---|
ECLASS 13.0 | 19200301 |
ECLASS 12.0 | 19200301 |
ECLASS 11.0 | 19200301 |
ECLASS 10.0.1 | 19200301 |
ECLASS 9.0 | 19200301 |
ECLASS 8.0 | 19200301 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001692 |
ETIM 8.0 | EC001692 |
ETIM 7.0 | EC001692 |
ETIM 6.0 | EC001692 |
ETIM 5.0 | EC001692 |
UNSPSC 12.1 | 43211706 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Hardware Manual EXTA-K* / SK-PC-KM-10 | ENG | 3698 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 412 KB | |
United Kingdom UK-Type Examination Certificate | CML 21UKEX2468X | ALL | 151 KB |