Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Hardware | ||
---|---|---|
Processor | Intel® Atom™ E3826 1.46 GHz | |
RAM | 4 GB | |
Mass storage | compact flash: 32 GB CFAST | |
Supply | ||
Connection | Terminals | |
Power consumption | max 60 W , 100 ... 240 VAC, 50 ... 60 Hz, or 20 ... 30 VDC | |
Indicators/operating means | ||
Display | ||
Screen diagonal | 19 inch (483 mm) | |
Response time | Standard: 12 ms High-bright: 5 ms |
|
Resolution | 1280 x 1024 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | Standard: 450 cd/m2 (nits) High-bright: 1000 cd/m2 (nits) |
|
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | ||
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Interface | ||
Interface type | 2 x 1 GB ethernet, 2 x USB, audio, RS232, power | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Software | ||
Operating system | VisuNet RM Shell 4.x (based on Microsoft Windows Embedded Standard 7) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Mechanical specifications | ||
Degree of protection | NEMA Type 4X | |
Material | 304 (UNS S30400) stainless steel | |
Housing | 304 (UNS S30400) stainless steel | |
Surface | #4, 180 grit | |
Mass | approx. 52.16 kg (115 lbs) Empty housing ; Varies with configuration | |
Dimensions | 813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top) Volume: approx. 3.2 cu ft |
|
Mounting | Wall or pedestal mount | |
International approvals | ||
UL approval | cULus | |
Approved for | General purpose Class I, Division 2, Groups A, B, C, and D |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The VisuNet Edge is a universal design that is well suited for many applications.
Specifically designed for manufacturing environments where dust, bacteria, water, and other undesirable materials might accumulate, the sloped enclosure provides washdown solutions with proper drainage to prevent standing water. The formed lip enclosure opening prevents the flow of liquid or other contaminants from entering the enclosure.
The wastershed enclosure with extended keyboard housing is available as a remote monitor with different mounting options available: pedestal or wall mount.