Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Remote Monitor Workstation VisuNet Edge RM8622

VisuNet Edge RM8622
  • Dedicated thin client for virtualization strategies using RDP 8.0, VNC, and other remote protocols
  • Extended temperature range for indoor/outdoor use
  • Modular design for field maintainability
  • Solution for Class I, Div. 1 areas
  • Utilizes 6000 Series Type X purge
  • Variety of keyboard and mounting options
  • Watershed housing allows for proper drainage
  • Widescreen 16:10 aspect ratio
  • VisuNet RM Shell 4.0 for secure and reliable connectivity

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet Edge RM8622

Hardware
ProcessorIntel® Atom™ E3826 1.46 GHz
RAM4 GB
Mass storagecompact flash: 32 GB CFAST
Supply
ConnectionTerminals
Power consumptionmax 80 W , 100 ... 240 VAC, 50 ... 60 Hz, or 20 ... 30 VDC
Indicators/operating means
Display
Screen diagonal22 inch (559 mm)
Response time4 ms
Resolution1680 x 1050
Color depth24 bit (16.7 M) color
Contrast1000:1
Brightness250 cd/m2 (nit)
Reading angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devices
Touch screen5-wire resistive
Interface
Interface type1 x RJ-45 (GB ethernet) , 1 x USB 2.0 , 1 x power
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Software
Operating systemVisuNet RM Shell 4.x (based on Microsoft Windows Embedded Standard 7)
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (noncondensing)
Mechanical specifications
Degree of protectionNEMA Type 4X
Material304 (UNS S30400) stainless steel
Housing304 (UNS S30400) stainless steel
Surface#4, 180 grit
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top)
Volume: approx. 3.2 cu ft
MountingWall or pedestal mount
International approvals
UL approvalcULus
Approved forClass I, Division 1, Groups A, B, C, D

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: VisuNet Edge RM8622

Function

The VisuNet Edge is a universal design that is well suited for many applications.

Specifically designed for manufacturing environments where dust, bacteria, water, and other undesirable materials might accumulate, the sloped enclosure provides washdown solutions with proper drainage to prevent standing water. The formed lip enclosure opening prevents the flow of liquid or other contaminants from entering the enclosure.

The wastershed enclosure with extended keyboard housing is available as a remote monitor with different mounting options available: pedestal or wall mount.

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!