Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Universal thru-beam sensor, large housing design, 120 m detection range, red laser light, laser class 2, 25 kHz transmission frequency, light/dark on, DC version, push-pull output, test input, pre-fault output, M12 plug |
System components | ||
---|---|---|
Emitter | LD28-LAS-F1-7675 | |
Receiver | LV28-LAS-F1-7675 | |
General specifications | ||
Effective detection range | 0 ... 120 m | |
Threshold detection range | 150 m | |
Light source | laser diode | |
Light type | modulated visible red light | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT STARE INTO BEAM | |
Laser class | 2 | |
Wave length | 650 nm | |
Beam divergence | < 4 mrad | |
Pulse length | 20 µs | |
Repetition rate | 25 kHz | |
max. pulse energy | 18 nJ | |
Alignment aid | LED red (in receiver lens) illuminated constantly: beam is interrupted, flashes: reaching switching point, off: sufficient stability control |
|
Diameter of the light spot | Approx. 20 mm at 5 m, approx. 75 mm x 300 mm at 70 m horizontal in relation to the housing axis | |
Opening angle | Emitter: 0.23 ° Receiver: 5 ° |
|
Ambient light limit | 50000 Lux | |
Functional safety related parameters | ||
MTTFd | 540 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 90 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow: 1. LED lit constantly: signal > 2 x switching point (function reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
|
Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | Emitter: ≤ 55 mA Receiver: ≤ 40 mA |
|
Input | ||
Test input | emitter deactivation at +UB | |
Output | ||
Stability alarm output | 1 PNP transistor, short-circuit protected, protected from reverse polarity, open collector, Umax = 30 V DC, Imax = 0.2 A The output becomes inactive if the signal level has fallen below the function reserve for approx. 10 s (yellow and red LEDs flash). If the light beam is interrupted four times during this period, the output immediately becomes inactive. |
|
Switching type | light/dark on, switchable | |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1 | |
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus Listed , Class 2 power source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5-pin, M12 x 1 plastic connector | |
Material | ||
Housing | Plastic ABS | |
Optical face | Plastic pane | |
Mass | 140 g (emitter and receiver) | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 54.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 538 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
EU Pepperl+Fuchs | PF08CERT1244 | ALL | 503 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2135B | ALL | 309 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5629 | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|