Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Zone 2 / Division 2 keyboard with capacitive touch pad mouse |
General specifications | ||
---|---|---|
Type | Keyboard with touch pad | |
Suitable components | SK-PC-D2-UU1-10-HS | |
Supply | ||
Rated voltage | Ex i, via data line | |
Indicators/operating means | ||
Keyboard | 105 entry keys Keyboard layout: US international (further keyboard layouts on demand) |
|
Touchpad | ||
Active Principle | capacitive | |
Resolution | 40 Pts./mm | |
Dimensions | 66 x 50 mm | |
Driver | Microsoft Mouse ® , USB | |
Interface | ||
Interface type | USB | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Explosion protection | ||
Directive 2014/34/EU | EN 60079-0:2012 + A11:2013, EN 60079-11:2012 | |
Conformity | ||
Degree of protection | IP66 (front plate) Type 4X |
|
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 85 % , non-condensing (48 h endurance test) | |
Mechanical specifications | ||
Material | anodized aluminum , Polyester foil | |
Mass | 1.2 kg | |
Dimensions | Desktop mount: 559.3 mm x 254.6 mm x 44.5 mm (22.02" x 10.02" x 1.75") Panel mount: 491.4 mm x 186.8 mm x 45 mm (19.35" x 7.35" x 1.77") |
|
Cut out dimensions | 483 mm x 178.2 mm | |
Cable length | 1.8 m | |
Note | The nonincendive barrier, SK-PC-D2-UU1-10-HS, is required when using this product. | |
Data for application in connection with hazardous areas | ||
Certificate | PF II CERT 1918X | |
Marking | II 3GEx ic IIC T4 Gc II 3D EX ic IIB T135°C Dc |
|
Input | ||
Voltage | 5.4 V DC | |
Current | 240 mA | |
Internal capacitance | 24 µF | |
Internal inductance | negligible | |
International approvals | ||
UL approval | cULus (E190294) | |
Approved for | Class I, Division 2, Groups A, B, C, D, T4 Class II, Division 2, F,G |
System | Classcode |
---|---|
ECLASS 13.0 | 19200301 |
ECLASS 12.0 | 19200301 |
ECLASS 11.0 | 19200301 |
ECLASS 10.0.1 | 19200301 |
ECLASS 9.0 | 19200301 |
ECLASS 8.0 | 19200301 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001692 |
ETIM 8.0 | EC001692 |
ETIM 7.0 | EC001692 |
ETIM 6.0 | EC001692 |
ETIM 5.0 | EC001692 |
UNSPSC 12.1 | 43211706 |
The EXTA3-*-K*-* is a non-incendive keyboard with USB interface. The keyboard is designed for panel mounting or for installation in a desktop housing.
Pointing devices can be configured as part of the model nomenclature:
K1 No pointing device
K3 Mechanical trackball
K4 Capacitive touchpad
K6 Joystick
K8 Sealed optical trackball
K9 Glove friendly resistive touchpad
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Panel Mount Keyboard Installation | ENG | 140 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 177 KB | |
Manuals | |||
Manual EXTA3-* Keyboards | ENG | 3560 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe ATEX Category | PF 11 CERT 1918X | ALL | 204 KB | |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 412 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 91 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B038D | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|