Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Zone 2 / Division 2 keyboard with optical trackball mouse EXTA3-*-K8-*

EXTA3-*-K8-*
  • IP66 (front plate)
  • PC-compatible-keyboard with 105 short stroke keys
  • Designed for use in hazardous areas, Class I/Div. 2, and Class II/Div. 2
  • USB interface
  • Nonincendive Division 2 / Zone 2 barrier required
  • Panel mount or stainless steel housed keyboard
  • International keyboard layouts

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EXTA3-*-K8-*

Product Description
Zone 2 / Division 2 keyboard with optical trackball mouse
General specifications
TypeKeyboard with trackball
Suitable componentsSK-PC-D2-UU1-10-HS
Supply
Rated voltageEx i, via data line
Indicators/operating means
Keyboard105 entry keys
Keyboard layout: US international (further keyboard layouts on demand)
Trackball
Diameter50 mm
MaterialPhenolic, polyester, epoxy resin (grey)
DriverMicrosoft Mouse ® , USB
Interface
Interface typeUSB
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Explosion protection
Directive 2014/34/EUEN 60079-0:2012 + A11:2013, EN 60079-11:2012
Conformity
Degree of protectionIP66 (front plate)
Type 4X
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 85 % , non-condensing (48 h endurance test)
Mechanical specifications
Materialanodized aluminum , Polyester foil
Mass1.2 kg
DimensionsDesktop mount: 559.3 mm x 254.6 mm x 44.5 mm (22.02" x 10.02" x 1.75")
Panel mount: 491.4 mm x 186.8 mm x 45 mm (19.35" x 7.35" x 1.77")
Cut out dimensions483 mm x 178.2 mm
Cable length1.8 m
NoteThe nonincendive barrier, SK-PC-D2-UU1-10-HS, is required when using this product.
Data for application in connection with hazardous areas
CertificatePF II CERT 1918X
MarkingEx-Hexagon II 3GEx ic IIC T4 Gc
Ex-HexagonII 3D EX ic IIB T135°C Dc
Input
Voltage5.4 V DC
Current240 mA
Internal capacitance24 µF
Internal inductancenegligible
International approvals
UL approvalcULus (E190294)
Approved forClass I, Division 2, Groups A, B, C, D, T4
Class II, Division 2, F,G

Classifications

SystemClasscode
ECLASS 13.019200301
ECLASS 12.019200301
ECLASS 11.019200301
ECLASS 10.0.119200301
ECLASS 9.019200301
ECLASS 8.019200301
ECLASS 5.127242392
ETIM 9.0EC001692
ETIM 8.0EC001692
ETIM 7.0EC001692
ETIM 6.0EC001692
ETIM 5.0EC001692
UNSPSC 12.143211706

Details: EXTA3-*-K8-*

Function

The EXTA3-*-K*-* is a non-incendive keyboard with USB interface. The keyboard is designed for panel mounting or for installation in a desktop housing.

Pointing devices can be configured as part of the model nomenclature:

  • K1 No pointing device

  • K3 Mechanical trackball

  • K4 Capacitive touchpad

  • K6 Joystick

  • K8 Sealed optical trackball

  • K9 Glove friendly resistive touchpad

Product Documentation: EXTA3-*-K8-*

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Panel Mount Keyboard InstallationENGPDF140 KB
Safety and Security Documentation
Instruction manualENGPDF177 KB
Manuals
Manual EXTA3-* KeyboardsENGPDF3560 KB

Approvals: EXTA3-*-K8-*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe ATEX CategoryPF 11 CERT 1918XALLPDF204 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF91 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B038DALLPDF229 KB

Associated Products: EXTA3-*-K8-*

Accessories
304.00  USD

Contact Us

Div. 2 / Zone 2 Ex-rated barrier for use with Class I and II, Div. 2 and Zone 2 keyboardpa