In deep-freeze warehouses that handle frozen food products, goods are transported on trays Withstanding ambient temperatures from -35 °C to +45 °C, the VB14N-T barcode scanner identifies barcodes that are attached to the tray Learn more abouit it ... effect on the readability of the codes themselves. For minimal error rates and short throughput times, difficult-to-read codes must always be reliably recognized, even at high speeds. The Solution VB14N-T barcode scanner is made for temperatures down ...
From barcode scanners to 2-D code readers and handhelds to special solutions—get to know Pepperl+Fuchs' optical identification portfolio ... at all times, even under difficult conditions, such as shiny components. Learn more Stationary Barcode Scanners VB14N Series: Ideal for Low-Temperature Applications The VB14N series barcode scanners offer maximum reading performance—even under difficult ...
Automatic doors in busses and trains require door edge protection to prevent the unintentional trapping of passengers Photoelectric sensors from Pepperl+Fuchs are used to solve this application ... limited space for accommodating the sensors depending on the door design. Pepperl+Fuchs offers two different solutions: Corner arrangement PROSCAN Solution 1: Here, two multi-ray photoelectric sensors "PROSCAN-T" are integrated into the upper door corners ...
Group Overview: Pepperl+Fuchs offers a wide range of barcode scanners, barcode readers and additional barcode equipment for industrial automation applications ... with larger detection ranges . Contact us and our specialist s will find the right solution for your application . Barcode Scanner VB14N – Specialist for Low Temperatures The barcode scanner VB14N ensures efficient processes with its extremely high read ...
Group Overview: Pepperl+Fuchs sockets, available in 2-, 3-, 4- and 5-pole versions, have full AC-3 switching capacity up to 125 A The devices provide IP66 protection even when plugged in due to the b ... Pepperl+Fuchs sockets, available in 2-, 3-, 4- and 5-pole versions, have full AC-3 switching capacity up to 125 A. The devices provide IP66 protection even when plugged in due to the bayonet connector. Sockets PS*-4* Ex de and Ex t certified sockets ...
1-5/26Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.