Type Z Purge and Pressurization Systems

The Pepperl+Fuchs Bebco EPS® Type Z purge and pressurization systems reduce the classification within the protected enclosure from Division 2 to non-hazardous (7500 and 5500 series) or from Division 1 to Division 2 (3000 and 1000 series).
The 7500 and 5500 series allow general industrial area equipment to operate within the protected enclosure. The 3000 and 1000 series, on the other hand, require equipment certified for Division 2.
Please note: vents are required for most purge and pressurization enclosures.
Learn More and Configure Your System

The 7500 series Type Z purge and pressurization system reduces the classification within the protected enclosure from Division 2 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.
- Suitable for Class I and II, Division 2 or Zone 2/22 applications
- Enclosure sizes up to 450 ft³ (12.7 m³)
- Conforms to ATEX, IECEx, cULus, NFPA 496, and other standards
- Low cost, compact design, easy to use
- Universal power: AC or DC
- Large, multi-feature touch display with all-digital setup
- Backlit LCD, vertical or horizontal orientation
- Bar graph for pressure and flow, LEDs for visual indication
- Easy setup with preset purge programs
- Automatic pressure compensation with digital manifold
- User-configurable alarm contact
- Compact, marine-grade aluminum powder-coated housing
- External or panel mount
Configure Your 7500 Series

The 5500 series Type Z purge and pressurization system reduces the classification within the protected enclosure from Division 2 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.
- Suitable for Class I and II, Division 2 or Zone 2/22 applications
- Enclosure volumes up to 250 ft³ (7.08 m³)
- Conforms to ATEX, IECEx, cULus, NFPA 496, CCC and others standards
- Single unit certified for gas or dust applications
- Completely automatic control unit provides purge, power,
and monitoring to enclosure - Automatic Rapid Exchange® for temperature control and
leak compensation - 2 RTD inputs for simple temperature monitoring and control
- 5 preset programs allow easy implementation without extensive technical knowledge
- User interface rotates for horizontal or vertical mounting
- 2-line, intrinsically safe, backlit LCD programming screen
- 100 % mechanical vent, no cable required
- Internal and external mounting capabilities
- Flexible vent design for different flow rates
- System bypass feature
Configure Your 5500 Series

The 3000 series purge and pressurization systems reduce the classification within the protected enclosure from Division 1 to Division 2. All equipment used within the enclosure must be Division 2 rated.
- Suitable for Class I, Division 1 and Division 2 applications
- Supports Type Y and Type Z applications
- Enclosure volumes to 250 ft³ (7.08 m³)
- Conforms to cULus, FM, and NFPA 496 standards
3000 Series Model Numbers Explained
- 3003: Class I enclosure volumes ≤ 90 ft³
- 3004: Class I enclosure volumes ≤ 250 ft³

The 1000 series purge and pressurization systems reduce the classification within the protected enclosure from Division 1 to Division 2. All equipment used within the enclosure must be Division 2 rated.
- Suitable for Class I and II, Division 1 and 2 applications
- Supports Type Y and Type Z applications
- Enclosure volumes to 450 ft³ (12.75 m³)
- Conforms to cULus, FM, and NFPA 496 standards
1000 Series Model Numbers Explained
- 1001A: Class I enclosure volumes ≤ 2 ft³ and Class II enclosure volumes ≤10 ft³ , WPS only
- 1001B: Class II enclosure volumes ≤ 50 ft³
- 1001C: Class II enclosure volumes ≤ 250 ft³
- 1002: Class I enclosure volumes ≤ 15 ft³
- 1003: Class I enclosure volumes ≤ 75 ft³
- 1004: Class I enclosure volumes ≤ 200 ft³
- 1005: Class I enclosure volumes ≤ 450 ft³
- 11: Class I enclosure volumes ≤ 2 ft³ and Class II enclosure volumes ≤10 ft³, WPS and WPSA
- English
- Spanish
- German
- Chinese
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Bebco EPS® Purge+Pressurization | File Type PDF | File Size 2 MB | Language English | Download |
| Brochures and OverviewsProduct Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System | File Type PDF | File Size 2 MB | Language English
| Download |
| Brochures and OverviewsBrochure - Bebco EPS® 5500 | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Low Leakage Vent | File Type PDF | File Size 385 KB | Language English | Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - EPV Low-Leakage Vents | File Type PDF | File Size 369 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureProduct Overview - Linecard Global Purge and Pressurization Solutions | File Type PDF | File Size 403 KB | Language English | Download |
| Further LiteratureWhite Paper - Purge and Pressurization Products | File Type PDF | File Size 3 MB | Language English | Download |