Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NPN | |
Rated operating distance | 8 mm | |
Installation | flush in mild steel | |
Output polarity | DC | |
Assured operating distance | 0 ... 6.48 mm | |
Reduction factor rAl | 1 | |
Reduction factor rCu | 1.1 | |
Reduction factor r304 | 0 | |
Reduction factor rSt37 | 0 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 10 Hz | |
Hysteresis | 3 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 10 µA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 10 mA | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Housing material | Stainless steel | |
Sensing face | Stainless steel | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 50 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Cert No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |