Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 6 mm | |
Installation | flush in mild steel | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.86 mm | |
Reduction factor rAl | 1 | |
Reduction factor rCu | 0.85 | |
Reduction factor r304 | 0.5 (0.9 of material thickness 2 mm) | |
Reduction factor rSt37 | 1 | |
Output type | 3-wire | |
Nominal ratings | ||
Installation conditions | ||
A | 0 mm | |
B | 6 mm | |
C | 18 mm | |
F | 50 mm | |
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 600 Hz | |
Hysteresis | 3 ... 15 typ. 5 % | |
Reverse polarity protection | yes | |
Short-circuit protection | yes | |
Voltage drop | ≤ 2 V | |
Operating current | 0 ... 200 mA | |
Off-state current | ≤ 0.1 mA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 40 ms | |
Switching state indicator | LED, yellow | |
Limit data | ||
Operating pressure statically | 80 bar (1160.3 psi) max. | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable TPE-S , 2 m | |
Housing material | Stainless steel 1.4435 / AISI 316L | |
Sensing face | Stainless steel 1.4435 / AISI 316L | |
Degree of protection | IP68 / IP69K | |
Mass | 112 g | |
Dimensions | ||
Length | 69 mm | |
Diameter | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 92 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 59 KB |
Certificates | Cert No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | 451 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2827B | ALL | 1220 KB | |
UK Declaration of Conformity (P+F) | TDOC-6052_ENG | ENG | 1234 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|