Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR, bistable | |
Installation | ||
Inside diameter | 10 mm | |
Measuring cylinder | ||
Diameter | 2.5 mm | |
Length | 3 mm | |
Measuring cone | 4 mm | |
Passage speed | &les 10 m/s | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Operating voltage | 5 ... 25 V | |
Hysteresis | typ. 1 % | |
Reverse polarity protection | reverse polarity protected | |
Current consumption | ||
Passage B UB=8V | ≥ 3 mA | |
Passage B UB=10V | ≥ 4.2 mA | |
Passage A UB=10V | 0.5 ... 1 mA typ. 0.9 mA | |
Passage A UB=8V | 0.5 ... 0.95 mA typ. 0.8 mA | |
Time delay before availability | ≤ 5 ms | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Standards | DIN EN 60947-5-6 (NAMUR) | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Core cross section | 0.14 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 32.5 mm | |
Width | 25 mm | |
Length | 20 mm | |
ATEX | ||
Data for Ex areas | ||
Effective internal capacitance | ≤ 90 nF | |
Effective internal inductance | ≤ 120 µH |
System | Classcode |
---|---|