Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
19 inch operator workstation |
Hardware | ||
---|---|---|
Processor | Intel® Atom™ E3826 1.46 GHz | |
RAM | up to 8 GB | |
Mass storage | 120 GB SSD | |
Supply | ||
Power consumption | 4.0 A max, 100 ... 240 VAC, 50 ... 60 Hz, or 20-30 VDC | |
Indicators/operating means | ||
Display | ||
Screen diagonal | 19 inch (483 mm) | |
Response time | 12 ms | |
Resolution | 1280 x 1024 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | 450 cd/m2 (nit) | |
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | ||
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Keyboard | touch pad , optical trackball (50 mm) , joystick connections : USB |
|
Interface | ||
Interface type | 1 x RJ-45 (GB ethernet) , 1 x USB 2.0 , 1 x power | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Software | ||
Operating system | Windows® 10 IoT Enterprise 2016 LTSB (x 64) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Main enclosure: painted black steel or 316L stainless steel Main enclosure (rear cover): 6062 anodized aluminum, marine grade |
|
Installation | 100 mm ( 3.9 inch ) VESA mount | |
Mass | Main unit: 13.6 kg (30 lb) without keyboard; 19.1 kg (42 lb) with keyboard | |
Dimensions | Main enclosure: 566 x 442 x 86 mm (22.3 x 17.4 x 3.4 inch), junction box adds 43 mm (1.7 inch) to depth Keyboard enclosure: 559 x 254 x 51 mm (22.0 x 10.0 x 2.0 inch) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | ||
Marking | II 3G Ex ic nA IIC T4 Gc | |
International approvals | ||
ETL approval | Class I, Div. 2 Groups A, B, C, D; T4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The PC919 operator workstation is designed for continuous use in harsh environments such as manufacturing, oil & gas, and chemical applications.
The PC919 series feaures an Intel Atom E3826 1.46 GHz processor with available 120 GB SSD storage.
The compact housing design allows for easy mounting using the industry standard 100 mm VESA mount.
This 19" PC operator workstation features an optional touchscreen and keyboard with various mouse options.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Options for VisuNet IND 900 Series | ENG | 1366 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB | |
Manuals | |||
Manual | ENG | 6530 KB |
Certificates | Cert No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 18ATEX4156X | ALL | 138 KB | |
Canada Intertek | Hazardous Locations | ALL | LINK | --- |
Canada Intertek | Ordinary Locations | ALL | LINK | --- |
IECEx Certificate of Conformity | IECEx CML 18.0084X | ALL | LINK | --- |
USA Intertek | Hazardous Locations | ALL | LINK | --- |
USA Intertek | Ordinary Locations | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B083B | ALL | 164 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Windows 10 LTSB 1607 x64 Driver Package VisuNet for IND PC9xx/82xx-*-PI2-* / GSD_a | 118-0267 | ZIP | --- |
Windows 10 LTSB 1607 x64 Driver Package for VisuNet IND PC9xx/PC82xx-*-PE5-* / GSD_a | 118-0262 | ZIP | --- |
Software Tools | |||
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |