Serviceline Industrial Sensors
Serviceline Explosion Protection

Product Selector

You already have an idea on which technologies and products might offer the ideal solution for your individual application requirements? Our Product Selector helps you to comfortably browse through our extensive product portfolio. Simply refine your selections step-by-step until you reach the desired product.


Housing design

Cylindrical Version

Cubic version

Housing material

Mechanical mounting condition

Max. Detection Range

Method of Electrical Connection

Connection

Type of Voltage

Type of Output

Switching element function

Communication interface

Switching frequency

Application-specific characteristics

Cable length

Cable sheath

Degree of Protection

Ambient temperature (minimum)

Ambient temperature (maximum)

Functional safety related parameters

Equipment protection level

Global approvals

Next PageLast Page
Product


Output type: Analog current output or analog voltage output, Installation: quasi flush, Output polarity: DC, Output type: 4-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 15 ... 30 V , residual ripple 20 % UB, Type of voltage: DC, Output type: 0 ... 10 V / 4 ... 20 mA, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: chromium plated brass, Degree of protection: IP67fa


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M4, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PURfa


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M5, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa


Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M4, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PURfa


Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass, nickel-plated, Degree of protection: IP67, Material: PVCfa


Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa


Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa


Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa


Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Threading: M12 x 1fa
Next PageLast Page

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe