Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Téléchargez ici la fiche technique complète en PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 690 V AC / DC max. for ATEX / IECEx 600 V AC / DC max. for North American approvals |
|
Operating current | 350 A max. | |
Mechanical specifications | ||
Enclosure cover | fully detachable | |
Cover fixing | ||
Screws | M6 stainless steel combination Phillips and slotted screw | |
Number | 2 | |
Tightening torque | 3.5 Nm | |
Cover seal | foamed silicone | |
Degree of protection | IP66 , Nema Type 4X | |
Cable entry | thru-holes | |
Cable entry face B | ||
M20 quantity | 6 | |
M20 series | Stopping Plugs, Plastic | |
M20 type | SP.PE.M20.* | |
Terminal assembly | ||
Rail orientation | horizontal | |
Number of horizontal rails | 1 | |
Usable length per horizontal rail | 101.5 mm | |
Terminal type | 12 x WDU 2.5 2 x WPE 2.5 |
|
Terminal capacity | 2.5 mm2 | |
Number of terminals per horizontal rail | 12 | |
Material | ||
Enclosure | carbon loaded, antistatic glass fiber reinforced polyester (GRP) | |
Finish | inherent color black | |
Grounding plate | 2 mm brass optional | |
Mass | approx. 1 kg | |
Dimensions | ||
External dimension (A) | 129 mm | |
External dimension (B) | 179 mm | |
External dimension (C) | 91.5 mm | |
Internal dimension (D) | 106 mm | |
Internal dimension (E) | 156 mm | |
Internal dimension (F) | 69 mm | |
Mounting holes distance (G) | 106 mm | |
Mounting holes distance (H) | 126 mm | |
Mounting holes diameter (J) | 7 mm | |
Thickness of mounting brackets (N) | 18 mm | |
Mounting | 2 screws | |
Grounding | none as standard optional M6 or M8 internal/external brass nickel-plated grounding bolt optional M6 or M8 internal/external stainless steel grounding bolt |
|
Ambient conditions | ||
Ambient temperature | -60 ... 85 °C (-76 ... 185 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 17 ATEX 3255X |
|
Marking | II 2 GD Ex eb IIC T* Gb Ex ia IIC T* Gb Ex tb IIIC T** °C Db T6/T80 °C @ Ta +40 °C T5/T95 °C @ Ta +55 °C T4/T130 °C @ Ta +65 °C |
|
International approvals | ||
UL approval | ||
Approved for | Class I and II, Division 2 Class I, Zone 2, Class II, Zone 22 |
|
cULus | UL 508A , UL 698A , UL 121201 | |
cETLus | Intertek 5003368 | |
Ambient temperature | -25 ... 40 °C (-13 ... 104 °F) | |
IECEx approval | IECEx CML 17.0144X | |
EAC approval | RU C-DE.BH02.B.00016/18 | |
CCoE approval | PESO A/P/HQ/KA/104/5627 (P432459) | |
IA approval | MASC S/18-1639X | |
Conformity | ||
Degree of protection | EN60529 or UL 50 / UL 50E | |
CE marking | 0102 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | M6 or M8 internal/external brass nickel-plated grounding bolts M6 or M8 internal/external stainless steel grounding bolts |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Langue | Type de fichier | Taille |
---|---|---|---|
Brief Instructions - Terminal Boxes Series GR.TB* | ENG | 173 KB |
Certificates | Identification | Langue | Type de fichier | Taille |
---|---|---|---|---|
CML IECEx Certificate of Conformity | IECEx CML 17.0144 X | ALL | LINK | --- |
Europe CML II 2GD ATEX | CML 17ATEX3255X | ALL | 150 KB | |
UK-Type Examination Certificate | CML 21UKEX3896X | ALL | 142 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3934B | ALL | 441 KB |