Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Téléchargez ici la fiche technique complète en PDF:
Description produit |
---|
RSM-Ex 01, wired, Zone 1, right-angled 3.5 mm plug, version for Europe |
Indicators/operating means | ||
---|---|---|
Key | Push-to-talk button operable with thick gloves Front-facing multi-function button Volume up / down without Red Button |
|
Audio data | ||
Sound level | up to 103 dB | |
Electrical specifications | ||
Battery type | Li-Ion battery 2200 mAh | |
Operating duration | Stand-by time: approx. 80 h Actual use/operating time depending on use and set sound level (See table "Run times") |
|
Communication | ||
NFC | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP 64 following EN/IEC 60079-0 (ATEX/ IECEx) IP 65 / 67 following EN/IEC 60529 (industrial standard) |
|
Connection | Socket, 3.5 mm, for headset | |
Connector | 3.5 mm, 4-pin, right-angled | |
Cable | coiled | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | IBExU18ATEX1124 X | |
ATEX marking | II 2G Ex ib IIC T4 Gb II 2D Ex ib IIIC T135°C Db IP64 I M2 Ex ib I Mb |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx IBE 18.0016X | |
IECEx marking | Ex ib IIC T4 Gb Ex ib IIIC T135°C Db IP64 Ex ib I Mb |
|
Approved for | Europe | |
General information | ||
Scope of delivery | RSM-Ex Battery Charging cable Charger Safety instructions Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19061001 |
ECLASS 12.0 | 19061001 |
ECLASS 11.0 | 19061001 |
ECLASS 10.0.1 | 19060401 |
ECLASS 9.0 | 19060401 |
ECLASS 8.0 | 19060401 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |
Certificates | Identification | Langue | Type de fichier | Taille |
---|---|---|---|---|
Europe IBExU ATEX Category 2 D ATEX Category 2 G | IBExU 18 ATEX 1124X | ALL | 512 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|