Serviceline Industrial Sensors
Tél.: +32 (0)3-644 25 00
Support en ligne pour la protection contre le risque d’explosion
Non disponible à la vente
Non disponible à la vente

Remote Speaker Microphone RSM-EX01SNW-Z1EUR-1ANN...ST

RSM-EX01SNW-Z1EUR-1ANN...ST
  • Extremely long operating times with high voice volume – Up to 78 hours
  • Outstanding volume and sound performance – Up to 103 dB
  • Good operability, even with gloves
  • Lone worker ready (optional SOS button)
  • Additional multi-functional buttons and a dedicated SOS button
  • 2200 mAh Li-ion battery pack for a long operating time
  • Linguistic feedback when changing individual modes
  • Magnetic charging cable and optional charging cradle
  • IoT Ready: "Custom Service Load" allows individual button settings for sending custom commands to servers and other IoT switches - e.g. to open a gate (only for Ex-Handy 10 Series)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Téléchargez ici la fiche technique complète en PDF:


Caractéristiques techniques  RSM-EX01SNW-Z1EUR-1ANN...ST

Description produit
RSM-Ex 01, wired, Zone 1, right-angled 3.5 mm plug for Ex-Handy 10, version for Europa
Indicators/operating means
KeyPush-to-talk button operable with thick gloves
Front-facing multi-function button
Volume up / down
without Red Button
Audio data
Sound levelup to 103 dB
Electrical specifications
Battery typeLi-Ion battery 2200 mAh
Operating durationStand-by time: approx. 80 h
Actual use/operating time depending on use and set sound level
(See table "Run times")
Communication
NFCyes
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP 64 following EN/IEC 60079-0 (ATEX/ IECEx)
IP 65 / 67 following EN/IEC 60529 (industrial standard)
ConnectionSocket, 3.5 mm, for headset
Connector3.5 mm, 4-pin, right-angled, Next Generation (Ex-Handy 10)
Cablecoiled
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateIBExU18ATEX1124 X
ATEX markingEx-Hexagon II 2G Ex ib IIC T4 Gb
Ex-Hexagon II 2D Ex ib IIIC T135°C Db IP64
Ex-Hexagon I M2 Ex ib I Mb
International approvals
IECEx approval
IECEx certificateIECEx IBE 18.0016X
IECEx markingEx ib IIC T4 Gb
Ex ib IIIC T135°C Db IP64
Ex ib I Mb
Approved forEurope
General information
Scope of deliveryRSM-Ex
Battery
Charging cable
Charger
Safety instructions
Documentation

Classifications

SystemClasscode
ECLASS 13.019061001
ECLASS 12.019061001
ECLASS 11.019061001
ECLASS 10.0.119060401
ECLASS 9.019060401
ECLASS 8.019060401
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: RSM-EX01SNW-Z1EUR-1ANN...ST

Approvals: RSM-EX01SNW-Z1EUR-1ANN...ST

Language Selection:
CertificatesIdentificationLangueType de fichierTaille
Europe IBExU ATEX Category 2 D ATEX Category 2 GIBExU 18 ATEX 1124XALLPDF512 KB

Produits associés : RSM-EX01SNW-Z1EUR-1ANN...ST

Accessories
Clip2Loop coil tetherpa
Mini QD looppa
Retractable lanyard for universal usepa
Car charger with USB-A socket for universal usepa
Docking station for RSMpa
Travel charger for universal usepa