Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Téléchargez ici la fiche technique complète en PDF:
Description produit |
---|
RSM-Ex 01, wired, Division 1, straight 3.5 mm plug for Smart-Ex 02 & Ex-Handy 10, with Red Button, version for Northern America |
Indicators/operating means | ||
---|---|---|
Key | Push-to-talk button operable with thick gloves Front-facing multi-function button Volume up / down with Red Button |
|
Audio data | ||
Sound level | up to 103 dB | |
Electrical specifications | ||
Battery type | Li-Ion battery 2200 mAh | |
Operating duration | Stand-by time: approx. 80 h Actual use/operating time depending on use and set sound level (See table "Run times") |
|
Communication | ||
NFC | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP 64 following EN/IEC 60079-0 (ATEX/ IECEx) IP 65 / 67 following EN/IEC 60529 (industrial standard) |
|
Connection | Socket, 3.5 mm, for headset | |
Connector | 3.5 mm, 4-pin, straight, Next Generation (Smart-Ex 02 / Ex-Handy 10) | |
Cable | coiled | |
International approvals | ||
NEC/CEC approval | ||
NEC/CEC marking | CI, II, III, Division 1, Groups A-G, T4, T135°C CI I Zn 1, AEx ib IIC T4 Gb CI II Zn 21, AEx ib IIIC T135°C Db CI I, Zn 1, Ex ib IIC IIC T4 Gb CI II, Zn 21, Ex ib IIIC T135°C Db |
|
Approved for | Northern America | |
General information | ||
Scope of delivery | RSM-Ex Battery Charging cable Charger Safety instructions Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19061001 |
ECLASS 12.0 | 19061001 |
ECLASS 11.0 | 19061001 |
ECLASS 10.0.1 | 19060401 |
ECLASS 9.0 | 19060401 |
ECLASS 8.0 | 19060401 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |
Certificates | Identification | Langue | Type de fichier | Taille |
---|---|---|---|---|
Canada, USA SGS | SGSNA/19/SUW/00157 | ALL | 310 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|