Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

BIS510 Vision Sensor - No. 1 for Sheet Verification [Movie]

Image and code matching in one industrial vision sensor

The new BIS510 vision sensor is used for sheet verification in collating, folding, and binding machines.

Sheet verification is becoming an increasingly important task for quality assurance in printing post-production. The BIS510 vision sensor contains a powerful sensor designed to detect incorrectly fed sheets. Features such as fully automatic teach-in of reference images ensure reliable and convenient sheet verification.

Pepperl+Fuchs has developed the specialized vision sensor BIS510 for this task and combined the benefits of vision systems and industrial vision sensors. The BIS510 is an independent sensor that contains a high-resolution camera and a control interface. There is no need for a separate control interface, so the sensor is smaller and less expensive, making mechanical integration easier.