A Future Vision.
The unique smart glasses – smartphone solution.
Visor-Ex® 01 is an open concept HMI solution that easily becomes an integral part of your office and plant environment. It can be fully integrated into any digital workflow and matches virtually all collaboration tools such as Zoom or Microsoft Teams. The system can be easily configured and integrated with an existing MDM/EMM or with ecom’s eMDM solutions.
Visor-Ex® 01 offers a wide range of innovative and IIoT-ready features that make this system unique. This video provides insights into the highly convenient, user-friendly and flexible cutting-edge technology.
The Visor-Ex® 01 is the world's first and only smart glasses – smartphone solution certified for hazardous areas. The video shows how a mobile worker with smart glasses and a remote expert can work together to resolve an error that occurred with a valve in a process plant.
Visor-Ex® 01 is a lightweight head unit specially designed for industrial applications that can be attached to any protective helmet or combined with any headset. Connection is quick and easy in three simple steps.
Visor-Ex® 01 is combined with the Smart-Ex® 02, the new generation of intrinsically safe smartphones for hazardous areas. This full-featured Android 11 smartphone provides the processing power for the entire system and contains the communications hardware for the hands-free system via Wi-Fi and cellular communication. It is basically a belt-mounted, extremely rugged smartphone with touch operation and visual control via the headset.
Visor-Ex® 01 is a uniquely designed pair of smart glasses combined with a versatile smartphone solution and a pocket unit. Instead of integrating all components into the headset itself, they are distributed on separate units that can be conveniently attached to the body. The lightweight headset provides high-quality audio and video communications and features an optical zoom lens for laser scanning onsite. The pocket unit and the Smart-Ex® 02 acting as communication and CPU unit can be attached to any belt and provide interference-free communication over cables.
Produtos e serviços digitais é uma solução que combina preparação automatizada, gerenciamento de dispositivos móveis e análise de dispositivos. Se desejado, ela também pode ser usada como um sistema de gerenciamento de mobilidade empresarial completo.
A pedido dos clientes, os dispositivos móveis da ecom podem ser enviados de fábrica com configurações personalizadas predefinidas, como configurações de segurança, aplicações e configuração sem fios. Isso permite que os dispositivos sejam usados em qualquer lugar do mundo imediatamente após a entrega. Os dispositivos podem ser gerenciados por meio da plataforma on-line da ecom e atualizados remotamente a qualquer momento durante a operação sem precisar ser enviado para a equipe de TI local ou para o escritório central.
Além disso, a plataforma analisa dados históricos para detectar eventos críticos de software, instalações e outros processos críticos de segurança. Um acúmulo estatístico de eventos pode ser usado para estabelecer correlações e causalidades entre erros de software, dados geográficos e cobertura Wi-Fi, por exemplo.
Assista ao vídeo para saber mais sobre o serviço pronto para usar que garante qualidade e segurança para todos os dispositivos.