Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Acessórios Adicionais

Selecione o produto de seu interesse

Próxima PáginaÚltima Página
Produto

2-channel, NAMUR sensor input, Reduces field wiring by 50%, Supports 2:1 technologypa

2-channel, Dry contact input, Reduces field wiring by 50%, Supports 2:1 technologypa

1-channel, Dry contact input, For line fault detection (LFD)pa

1-channel, Precision resistor, Conversion of 4 mA ... 20 mA/2 V ... 10 Vpa

2-pin, For KC modules of K-System, Integrated Cold Junction Compensation, Packaging unit: 1 piece KC-CJC, 1 piece KC-STP-BUpa

2-pin, For KC modules of K-System, Integrated Cold Junction Compensation, Packaging unit: 1 piece KC-CJC, 1 piece KC-STP-GNpa

K-System place holder module, Housing width 12.5 mm, Marshalling for field and control side circuits, Configurable via plug-in jumperspa

K-System place holder module, Housing width 12.5 mm, Marshalling for field and control side circuits, Configurable via plug-in jumpers, Connection via spring terminals with push-in connection technologypa

Destructive, removable Scotchmark sticker 3812, white, matte, Rectangular shape, 16 mm x 13 mm, For securing front-side programming switches and sockets as well as potentiometers, designed to match the K-system, Packaging unit: 20 piecespa

K-System place holder module, Housing width 20 mm, Marshalling for field and control side circuits, Configurable via plug-in jumperspa
Próxima PáginaÚltima Página
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.