Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Faça o download das folhas de dados em PDF:
Folhas de dados: Dados técnicos do
LB9108A
General specifications |
Number of pins | 6 |
Mechanical specifications |
Cable diameter | 4 ... 11 mm |
Housing | blue |
Mass | approx. 5 g |
Dimensions | (W x H x D) 25.25 mm x 39 mm x 14.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
LB9108A
Product Documentation:
LB9108A
Manuals | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
Manual | ENG | PDF | 5367 KB
|
Design / Simulation:
LB9108A
Approvals:
LB9108A
Certificates | Número do Certificado | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
South Africa MASC | MASC MS/20-8438X | ALL | PDF | 730 KB
|