Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Faça o download das folhas de dados em PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 19 ... 30 V DC bus powered via Termination Board | |
Ripple | ≤ 10 % | |
Rated current | ≤ 30 mA | |
Power dissipation | ≤ 600 mW | |
Power consumption | ≤ 700 mW | |
Input | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Input signal | 4 ... 20 mA limited to approx. 30 mA | |
Input voltage | depending on switch configuration open loop voltage of the control system < 23 V open loop voltage of the control system < 27 V |
|
Voltage drop | depending on switch configuration open loop voltage of the control system < 23 V: approx. 6 V at 20 mA open loop voltage of the control system < 27 V: approx. 10 V at 20 mA |
|
Input resistance | > 100 kΩ, with field wiring open | |
Output | ||
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Voltage | ≥ 13 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 0 ... 650 Ω | |
Ripple | 20 mV rms | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ ± 0.1 % incl. non-linearity and hysteresis |
|
Influence of ambient temperature | < 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F)) | |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 1 mApp signal 0 ... 3 kHz (-3 dB) |
|
Rise time | 10 to 90 % ≤ 100 ms | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch | |
Factory setting | input: max. input voltage 23 V | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) | |
Height | 128 mm | |
Width | 12.5 mm | |
Length | 106 mm | |
Mounting | on termination board | |
Coding | pin 1 and 3 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 06 ATEX 017 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Output | Ex ia | |
Supply | ||
Maximum safe voltage | 253 V AC (Attention! Um is no rated voltage.) | |
Equipment | SL2: 5a(+), 5b(-) | |
Voltage | 25.2 V | |
Current | 100 mA | |
Power | 630 mW | |
Internal capacitance | 5.7 nF | |
Internal inductance | negligible | |
Certificate | KIWA 15 ATEX 0035 X | |
Marking | II 3G Ex ec IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018 , EN 50303:2000 | |
International approvals | ||
FM approval | ||
Control drawing | 16-534FM-12 (cFMus) | |
IECEx approval | ||
IECEx certificate | IECEx CES 06.0002 IECEx KIWA 15.0017X |
|
IECEx marking | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
---|---|---|---|
Manual de instruções | POR | 164 KB | |
Manual | ENG | 360 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Número do Certificado | Idioma | Tipo de Arquivo | Tamanho do Arquivo |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 16.0820 | ALL | 1160 KB | |
CESI IECEx Certificate of Conformity | IECEx CES 06.0002X | ALL | LINK | --- |
Canada FM | FM19CA0065X | ALL | 374 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) ATEX Category (1) G | CESI 06 ATEX 017 | ALL | 788 KB | |
Europe KIWA ATEX Category 3 G | KIWA 15 ATEX 0035X | ALL | 113 KB | |
KIWA IECEx Certificate of Conformity Zone 2 | IECEx KIWA 15.0017X | ALL | LINK | --- |
Korea KOSHA | 23-AV4BO-0172X | ALL | 542 KB | |
Korea KOSHA | 15-AV4BO-0594 | ALL | 661 KB | |
South Africa MASC | MASC MS/18-0089X | ALL | 817 KB | |
USA FM | FM19US0122X | ALL | 346 KB | |
United Kingdom CML UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | CML 21UKEX2939 | ALL | 195 KB | |
Control Drawings | ||||
Control drawing FM / Control drawing FM | ALL | 112 KB |