Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Position Sensors - Analog Output

Through continuous innovation and enhancement of the inductive proximity sensor, Pepperl+Fuchs has created a complete family of position detection and angle measurement sensors.


Position sensors for linear travel applications with continuous analog output

Position Sensors for Linear Travel Applications
Position Sensors for Linear Travel Applications

The F90/F110 inductive non-contact proximity sensors are easy to install on pneumatically operated diaphragm valves or linear control valves. F110 series sensors are designed for longer travel distance.


Position sensor for quarter turn applications with continuous analog output

Position Sensor for Quarter Turn Applications with Continuous Analog Output
Position Sensor for Quarter Turn Applications with Continuous Analog Output

The F130 is a 360° non-contact angle measurement system with a 4 mA … 20 mA current output as well as two switching points. Zero point, scale and switching points are fully adjustable via TEACH-IN.