Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

WCS interface module WCS-IP110

WCS-IP110
  • Integrated display
  • Connection of up to 4 read heads LS211 or LS111
  • DIN rail mounting
  • Integrated bus termination
  • Binary code

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS-IP110

Product Description
WCS parallel interface module
General specifications
InstallationDIN rail mounting
Electrical specifications
Operating voltage24 V DC ± 20 %
Power consumption≤ 2 W (without read heads)
Interface 1
Connection ofcontrol system
Interface typePush-pull, parallel
Transfer ratemax. 500 Update/s
Output stagePush-pull (4 in 1) output
Load currentmax. 5 mA
Data output formatbinary code
Interface 2
Connection ofRead head
Connectable read headsWCS-LS211 , WCS-LS111
Interface typeRS-485
Transmission methodhalf duplex
Transfer ratemax. 187.5 kBit/s
RS485 termination resistorintegrated
Refresh cycle of read head1 ms
Input
Control inputstore input
2 inputs for reading head address
Output
Output typePNP
Signal outputerror condition
Rated operating current≤ 15 mA
Standard conformity
Emitted interferenceEN 55011
Noise immunityDIN EN 50082-2
Ambient conditions
Operating temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity≤ 80 %
Mechanical specifications
Connection typeremovable terminal block
Degree of protectionIP20
Materialplastic
Installation positionany position
Massapprox. 400 g
Dimensions
Height74 mm
Width100 mm
Depth121 mm

Classifications

SystemClasscode
ECLASS 13.027270991
ECLASS 12.027270991
ECLASS 11.027270791
ECLASS 10.0.127270791
ECLASS 9.027270791
ECLASS 8.027270791
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS-IP110

Product Documentation: WCS-IP110

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF553 KB
Manuals
Manual WCS ElectricalENGPDF4782 KB

Approvals: WCS-IP110

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2710CALLPDF34 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6638ALLPDF132 KB