Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 60 ... 500 mm | |
Adjustment range | 60 ... 500 mm | |
Dead band | 0 ... 60 mm | |
Standard target plate | 10 mm x 10 mm | |
Transducer frequency | approx. 300 kHz | |
Nominal ratings | ||
Time delay before availability | 250 ms | |
Limit data | ||
Permissible cable length | max. 300 m | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | solid: switching state switch output flashing: misadjustment |
|
Electrical specifications | ||
Rated operating voltage | 24 V DC | |
Operating voltage | 15 ... 30 V (including ripple) In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0% |
|
Ripple | ≤ 10 % | |
No-load supply current | ≤ 60 mA | |
Input | ||
Input type | 1 Function input | |
Input voltage | ≤ Operating voltage | |
Level | low level : 0 ... 3 V high level : ≥ 15 V |
|
Switching output | ||
Output type | 1 switch output PNP, NO | |
Default setting | 60 ... 500 mm | |
Operating current | ≤ 300 mA , short-circuit/overload protected | |
Voltage drop | ≤ 3 V | |
Analog output | ||
Output type | 1 voltage output 0 ... 10 V , rising ramp | |
Default setting | 60 ... 500 mm | |
Linearity error | ≤ 1.5 % | |
Load resistor | ≤ 2 kΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | 30 g , 11 ms period | |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP65 | |
Material | ||
Housing | PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Installation position | any position | |
Mass | 500 g | |
Dimensions | ||
Height | 30 mm | |
Width | 125 mm | |
Length | 64.4 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 429 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 383 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 65 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140183-0 / UL-CA-2133680-0 | ALL | 546 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2941B | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5472 | ALL | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|