Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Connection cable V1SD-G-5M-PUR-ABG-V1SD-G

V1SD-G-5M-PUR-ABG-V1SD-G
  • D coding for Ethernet
  • CAT5/CAT5e cable
  • Hard-wearing PUR cable
  • Halogen-free
  • Completely silicon free
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Shield attached to coupling nut

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-G-5M-PUR-ABG-V1SD-G

Product Description
Ethernet bus cable, M12 to M12, PUR cable 4-pin, CAT5e
General specifications
Number of pins4 + shield
Connection 1Male connector
Construction type 1straight
Threading 1M12
Coding 1D-coded
Connection 2Male connector
Construction type 2straight
Threading 2M12
Coding 2D-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance150 mΩ/m
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1
Chemical resistanceDIN EN 60811-2-1
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperatureBody: -25 ... 90 °C (-13 ... 194 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67 / IP68 / IP69
Connection2 x M12 x 1 connector, 4-pin, D-coded
Material
ContactsCuZn
Contact surfaceNi/Au
BodyTPU, black / PA
CablePUR
Sleeve connectorZinc die-casting, nickel-plated
Core insulationPE
Cable2 pairs with 2 wires each with 2 fillers for the core
Sheath diameter6.7 mm
Bending radius> 8 x cable diameter, moving
> 4 x cable diameter, fixed
Colorwater blue (RAL 5021)
Number of cores4
Core cross-section0.14 mm2
Cores colorCore 1: white/orange
Core 2: orange
Core 3: white/green
Core 4: green
Conductor construction7 x 0.15 mm ∅
Shieldaluminum-lined polyester foil
Tinned copper braiding, 70 % coverage
Length5 m

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-G-5M-PUR-ABG-V1SD-G

Approvals: V1SD-G-5M-PUR-ABG-V1SD-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3294AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6523ALLPDF219 KB

Associated Products: V1SD-G-5M-PUR-ABG-V1SD-G

Accessory of
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, Simple to align using dowel pins, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Reading of Data Matrix control codes, Noncontact positioning with Data Matrix TAGs, Non-contact positioning on Data Matrix code tape, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housing, Detects the position of an
index hole, Large capture range, High operating range, Integrated contrast compensation, Compact design, PROFINET interface, Integrated illuminationfa
Read head for incident light positioning system, SIL 3 (EN 61508), PROFINET interface, Category 4 PL e (EN ISO 13849), PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa