Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Connection cable V1SD-G-2M-PUR-ABG-V1SD-G

V1SD-G-2M-PUR-ABG-V1SD-G
  • D coding for Ethernet
  • CAT5/CAT5e cable
  • Hard-wearing PUR cable
  • Halogen-free
  • Completely silicon free
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Shield attached to coupling nut

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-G-2M-PUR-ABG-V1SD-G

Product Description
Ethernet bus cable, M12 to M12, PUR cable 4-pin, CAT5e
General specifications
Number of pins4 + shield
Connection 1plug
Construction type 1straight
Threading 1M12
Coding 1D-coded
Connection 2plug
Construction type 2straight
Threading 2M12
Coding 2D-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance150 mΩ/m
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1
Chemical resistanceDIN EN 60811-2-1
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperatureBody: -25 ... 90 °C (-13 ... 194 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67 / IP68 / IP69
Connection2 x M12 x 1 connector, 4-pin, D-coded
Material
ContactsCuZn
Contact surfaceNi/Au
BodyTPU, black / PA
CablePUR
Sleeve connectorZinc diecast, nickel-plated
Core insulationPE
Cable2 pairs with 2 wires each with 2 fillers for the core
Sheath diameter6.7 mm
Bending radius> 8 x cable diameter, moving
> 4 x cable diameter, fixed
Colorwater blue (RAL 5021)
Number of cores4
Core cross section0.14 mm2
Cores colorCore 1: white/orange
Core 2: orange
Core 3: white/green
Core 4: green
Conductor construction7 x 0.15 mm ∅
Shieldaluminum-lined polyester foil
Tinned copper braiding, 70 % coverage
Length2 m
Mass124 g

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-G-2M-PUR-ABG-V1SD-G

Approvals: V1SD-G-2M-PUR-ABG-V1SD-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3294AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6523ALLPDF219 KB

Associated Products: V1SD-G-2M-PUR-ABG-V1SD-G

Accessory of

476.00  USD

Contact Us

Ethernet IO-Link module with eight IO-Link portsfa
Absolute rotary encoder with magnetic sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Reading of Data Matrix control codes, Noncontact positioning with Data Matrix TAGs, Non-contact positioning on Data Matrix code tape, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, Simple to align using dowel pins, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housing, Detects the position of an
index hole, Large capture range, High operating range, Integrated contrast compensation, Compact design, PROFINET interface, Integrated illuminationfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Absolute rotary encoder with magnetic sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa