Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product V15-G-VT2M-PUR-U/CAN
Not available for purchase
Not available for purchase

Female connector V15-G-2M-PUR-CAN

V15-G-2M-PUR-CAN
  • Suitable for DeviceNet and CANopen
  • Suitable for drag chains
  • Shield connected to pin 1
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-G-2M-PUR-CAN

Product Description
DeviceNet/CANopen bus cable, M12, PUR cable, 5-pin
General specifications
Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Compliance with standards and directives
Standard conformity
FlammabilityUL 1581 Section 1060; IEC 60332-1-2:2004
Specificationconnector M12 x 1 : IEC 61076-2-101
Approvals and certificates
UL approvalAWM Style 21198
Maximum permissible operating voltagemax. 300 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient conditions
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -20 ... 70 °C (-4 ... 158 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP65/IP67
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU, black
CablePUR
Slotted nutZinc diecast, nickel-plated
SealNBR
Core insulationPE
Cable2 pairs, each with 2 leads, wrapped around a drain wire
Pair shield: aluminum laminated polyester film
Sheath diameter∅ 6.7 mm
Bending radius> 10 x cable diameter, moving
> 10 x cable diameter, fixed
Colorviolet
Cores2 x 0.25 mm2 / 24 AWG (signal line)
2 x 0.34 mm2 / 22 AWG (power supply)
1 x 0.34 mm2 (drain wire)
Conductor construction19 x 0.13 mm ∅ (signal wire)
19 x 0.15 mm ∅ (power supply)
Shieldgrid
tin-plated copper wires, 80 % covering
Length2 m
Drag chain suitability
Drag chain cycles5000000
Motion velocitymax. 3 m/s
Traverse distance4.5 m
Accelerationmax. 3 m/s2
Mass147 g
Flammability
Contact carrierHB
HousingHB
CableFT1

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15-G-2M-PUR-CAN

Design / Simulation: V15-G-2M-PUR-CAN

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 4-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 4-poligALLSTP1613 KB

Approvals: V15-G-2M-PUR-CAN

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3281AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5878ALLPDF219 KB

Associated Products: V15-G-2M-PUR-CAN

Accessory of
Multi-ray LED scanner for measuring the distance to an object, measuring method: PRT, measuring range: up to 6 m on white, 2x M12 plugs, Distance measurement using object, Two-dimensional measurement with no moving parts, Measurement using eye-safe LED technology, 88° scanning angle, CANopen interfacefa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa