Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
CC-Link gateway with integrated safety monitor, power supply input with decoupling coils |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
Data decoupling | integrated | |
Switch-on delay | < 10 s | |
Response delay | < 40 ms | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 100 a | |
B10d | 2.5 E+5 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | 6 x LED green | |
LED OUT | Output circuit closed; 6 x green LEDs | |
LED CC-Link | CC link in operation; LED green CC Link error; LED red |
|
Button | 4 | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface; 24 V DC | |
Rated operating current | approx. 300 mA PELV | |
Power supply | max. 4 A per AS-Interface circuit | |
Interface 1 | ||
Interface type | Remote device, 2 4 occupied stations (depending on operating mode) | |
Physical | Screw terminal block, pluggable | |
Protocol | according to CC-Link specification | |
Transfer rate | 156 Bit/s up to 10 MBit/s | |
Interface 2 | ||
Interface type | RJ-45 Ethernet Diagnostic Interface | |
Transfer rate | 10 MBit/s | |
Interface 3 | ||
Interface type | Chip card slot | |
Input | ||
Number/Type | 6 inputs Safety: 3 x 2 channels Or 6 standard inputs |
|
Supply | from AUX | |
Switching threshold | Static: 4 mA at 24 V. Dynamic: 15 mA at 24 V (T=100 µs) | |
Output | ||
Safety output | 6 semiconductor outputs Output circuits: 6 PNP transistor outputs Max. contact load: 1.2 ADC-13 at 30 VDC, Σ = 7.2 A in total (see derating) |
|
Supply | from AUX | |
Connection | ||
AS-Interface | spring terminals, removable | |
CC Link | 5-pin screw terminal | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2/AC:2005, EN 61000-6-4:2007+A1:2011 | |
Machinery Directive | ||
Directive 2006/42/EC | EN 61508:2010 EN ISO 13849-1/AC:2009 EN 62061:2005+A1:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-2/AC:2005 | |
Shock resistance | EN 61131-2:2004 | |
Functional safety | EN ISO 13849-1:2008/AC:2009, EN ISO 13849-2:2012 (up to PL e), EN 61508:2010 and EN 62061:2005+A1:2013 (up to SIL3) | |
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | Stainless steel | |
Mass | 800 g | |
Dimensions | ||
Height | 120 mm | |
Width | 109 mm | |
Length | 106 mm | |
Construction type | Low profile housing |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121004 |
The VBG-CCL-K30-D-S32-EV is a CC-Link gateway with a safety monitor and a master according to AS-Interface specification 3.0.
The device is a gateway with full functionality combined with a safety monitor. The gateway connects an AS-Interface system to a higher-level CC-Link network. It acts as a master for the AS-Interface segment and as a slave for the CC-Link network. During cyclic data exchange, the digital data of an AS-Interface segment is transferred. Analog values as well as the complete command set of the new AS-Interface specification are transferred via the CC-Link network using a command interface.
The gateway has 6 inputs and outputs. The 6 inputs are used for enhanced device monitoring EDM or start inputs. The 6 outputs switch channel 1 and 2 as semiconductor outputs. The K30 design is particularly suitable for use in control cabinets.
Configuration of the device can be performed using switches. Seven LED located on the front panel indicate the current status of the AS-Interface segment. One LED shows the power supply via AUX. A further eight LEDs indicate the status of the inputs and outputs.
With the graphical display, the commissioning of the AS-Interface circuits and testing of the connected peripherals can take place completely separately from the commissioning of the higher-level network and the programming. With the 4 switches, all functions can be controlled and visualized on the display.
An RJ-45 Ethernet port provides a way of exporting data relating to the gateway, network and operation directly from the gateway for extended local diagnosis purposes.
Via the RJ-45 Ethernet diagnostic interface, up to 31 devices can establish a secure cross-communication.
The device has a card slot for a memory card for the storage of configuration data.
The integrated data decoupling allows to operate 2 AS-Interface circuits with just a standard power supply.
PLC Functionality
Optionally the gateway is also available with PLC functionality. Therefor you can order a code key VAZ-CTR additionally.
The device can be operated with a 24 V power supply according to PELV.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Display Description VBG-CCL-K30-D-S32-EV / Anzeigenbeschreibung VBG-CCL-K30-D-S32-EV | ALL | 455 KB | |
Mounting Instruction VBG-CCL-K30-D-S32-EV / Montageanleitung VBG-CCL-K30-D-S32-EV | ALL | 4806 KB | |
Safety and Security Documentation | |||
Instruction manual VBG-CCL-K30-D-S32-EV / Betriebsanleitung VBG-CCL-K30-D-S32-EV | ALL | 1463 KB | |
Manuals | |||
Manual SafeLink with AS-Interface Safety | ENG | 1855 KB | |
Manual VBG-CCL-K30-D-S32-EV | ENG | 1331 KB | |
Manual Web-Interface | ENG | 1407 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 6415 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|