Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBB6-F-B3

NBB6-F-B3
  • Basic series
  • NO/NC selectable
  • Degree of protection IP67
  • Oscillator monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB6-F-B3

General specifications
Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distance6 mm
Installationflush
Assured operating distance0 ... 4.86 mm
Reduction factor rAl 0.28
Reduction factor rCu 0.25
Reduction factor r304 0.75
Node typeStandard node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
Output type2-wire
Nominal ratings
Operating voltage26.5 ... 31.9 V via AS-i bus system
Switching frequency≥ 500 (P3=0),
Hysteresistyp. 5 %
Operating current20 mA
Time delay before availability≤ 1000 ms
Functional safety related parameters
MTTFd1873 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED POWERAS-Interface voltage; LED green
LED INswitching state (input); LED yellow
LED OUTDual LED yellow/red
yellow: switching state
red: error mode
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
EN 50295:1999
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.34 mm2
Housing materialPBT
Degree of protectionIP67
Mass90 g
Dimensions
Height12 mm
Width30 mm
Length45 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB6-F-B3

Design / Simulation: NBB6-F-B3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP94 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ64 KB

Approvals: NBB6-F-B3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.