Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handheld (13.56 MHz) |
General specifications | ||
---|---|---|
Description | Handheld with integrated HF read/write device, touch screen, WLAN, Bluetooth, Windows Embedded CE 6.0 | |
Operating frequency | 13.56 MHz | |
Nominal ratings | ||
Processor | Marvell PXA 166 XScale Processor | |
Clock pulse frequency | 800 MHz | |
Memory | 512 MB Flash ROM 256 MB RAM Micro SD card, 1 GB |
|
Indicators/operating means | ||
Display | TFT color display with LED backlight, 3.5" Resolution 240 x 320 pixels |
|
Keyboard | Keypad for entering alphanumerical characters | |
LED green | Device on | |
Key | Programmable function keys | |
Electrical specifications | ||
Battery type | Lithium polymer battery: 7.4 V; 2200 mAh | |
Supply | Via docking station or from inserted Li polymer battery | |
Interface | ||
Interface type | Physical: USB connection and Ethernet connection via charger (accessories) Radio connection: WLAN IEEE 802.11 a/b/g, Bluetooth 2.0 + EDR |
|
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Approvals and certificates | ||
CE conformity | CE | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP43 | |
Material | ||
Housing | Plastic ABS | |
Mass | approx. 520 g | |
Dimensions | 224 mm x 88 mm x 49 mm | |
Height | 49 mm | |
Width | 88 mm | |
Length | 224 mm | |
Note | Li polymer battery included in scope of delivery Docking station and charger not included in scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Product information | Language | File Type | File Size |
---|---|---|---|
Note new battery type / Hinweis neuer Akkutyp | ALL | 124 KB | |
Safety and Security Documentation | |||
Shipping and safety instructions battery / Versand- und Sicherheitshinweise Akku | ALL | 169 KB | |
Manuals | |||
Manual RFID Handheld Reader | ENG | 1305 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CSA 70180860 | ALL | 140 KB | |
USA FCC Approval | O2FM260SE | ALL | 293 KB | |
Declaration of Conformity | ||||
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
EU Declaration of Conformity / EU-Konformitätserklärung | DOC-3227C | ALL | 357 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.