Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

FO Splice Boxes in Stainless Steel with Return Flange FXLS26*.FO*

FXLS26*.FO*
  • Safe protection of fiber optic cable splices in hazardous areas
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex op pr and Ex tb certified
  • Stainless Steel enclosure
  • Up to 8 splice trays, 12 fusion-type splices per tray
  • Wide range of cable glands and stopping plugs
  • Return Flange Sealing provides Drain Channel

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FXLS26*.FO*

Mechanical specifications
Enclosure coverfully detachable , concealed hinges
Cover fixingstainless steel A4 (V4A) hexagonal head screws
ScrewsM6
Number2
Tightening torque2 Nm
Cover sealone piece closed cell silicone
Degree of protectionIP66
Cable entrysee data table
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishelectropolished
Masssee data table
Dimensions
External dimension (A)260 mm
External dimension (B)260 mm
External dimension (C)165 mm
Internal dimension (D)213 mm
Internal dimension (E)193 mm
Internal dimension (F)129 mm
Mounting holes distance (G)185 mm
Mounting holes distance (H)310 mm
Mounting holes diameter (J)11 mm
Maximum external dimension (K)335 mm
Fiber optic splice tray
Numbersee data table
Dimensions155 mm x 92 mm x 8 mm
Quantity of splice connections per tray12
Type of splicesfusion with 60 mm heatshrink protectors
Fiber optic splicing protection holders per tray2 for heatshrink splice protectors 60 mm, 6 splices each
Fiber optic strain relief per tray2 for 12 fibers each with 0.9 mm and 1.1 mm coating
Fiber optic cables min. bending radius35 mm
Fiber optic cables frequency range10 ... 10000 MHz
StandardsDIN 47662 and Telecom standards
Ambient conditions
Ambient temperature-50 ... 55 °C (-58 ... 131 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCML 16 ATEX 3009X
BASEEFA 14 ATEX 0368U
MarkingEx-Hexagon II 2 GD
Ex op pr IIC T* Gb
Ex tb IIIC T** °C Db
T5/T95 °C @ Ta +55 °C
International approvals
IECEx approvalIECEx CML 16.0008X
IECEx BAS 14.0169U
UKCA approvalCML 22 UKEX 2550X
ECAS approval22-10-53256/E22-09-052316/NB0002
Conformity
Degree of protectionEN60529
CE marking0102
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180502
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002713
UNSPSC 12.139121314

Details: FXLS26*.FO*

Function

The FXLS*.FO* series is a range of fiber optic splice boxes designed for protection of optical fiber cable splices in hazardous areas. Up to 8 splice trays are installed inside the sturdy stainless steel enclosure.

The splice trays are according to DIN 47662 and Telecom standards, each tray can hold up to 12 fusion-type splices and is equipped with appropriate splice protection holders and FO strain relieves.

The enclosures are manufactured from electropolished AISI 316L stainless steel which provides excellent tarnish and corrosion resistance. This surface finish is ideally suited to meet hygienic requirements required for pharmaceutical and food processing plants.

All enclosures feature a return flange sealing method which prevents accumulated dirt, dust and moisture from entering the enclosure when the hinged cover is opened. Durable materials allow the splice box to be used in ambient temperatures between -50 °C and +55 °C.

Fiber optic splice boxes are available in further enclosure materials such as GRP.

Product Documentation: FXLS26*.FO*

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Fiber Optic Splice BoxENGPDF310 KB
Brief Instructions - Terminal Boxes Series FXL*.T / XL*.T / SL*.T (notified body: CML)ENGPDF196 KB

Approvals: FXLS26*.FO*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CML IECEx Certificate of ConformityIECEx CML 16.0008XALLLINK---
ECASEx24-02-102377/E22-12-059623/NB0002ALLPDF850 KB
Europe CML ATEXCML 16ATEX3009XALLPDF298 KB
Sira ATEXBaseefa 14 ATEX 0368UALLPDF2467 KB
Sira IECEx Certificate of ConformityIECEx BAS 14.0169UALLLINK---
UK-Type Examination CertificateCML 22UKEX2550XALLPDF264 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3238CALLPDF441 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2136CALLPDF268 KB
SR Series—Stainless Steel Enclosures for Hazardous Areas

The new SR enclosure series made of stainless steel impresses with its modular concept: Discover the range of enclosures that perfectly solves every application—at every level …

Use our online tool to quickly configure your individual terminal box.

You receive a tender within a business day!