Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Rugged, lightweight HMI systems for Zone 1/21 outdoor applications

VisuNet IXD is the lightweight, modular technology from Pepperl+Fuchs designed for harsh, outdoor environments that require an extremely rugged thin client or PC-based HMI. IXD systems are certified for Zone 1/21 and can operate in a wide temperature range of -20 °C to +60 °C. The 19" (48.3 cm) high-bright, multi-touch display enables improved picture quality for optimal viewing in high ambient light.


Typical Applications

The VisuNet IXD series is specially tailored to meet the challenging requirements in outdoor applications. In refineries, for instance, temperatures of up to +60 °C, harsh environments, or strong sunlight are common conditions. The optically bonded touchscreen of the VisuNet IXD minimizes reflections and improves image quality and contrast. Its robust design and the extended temperature range make it a perfect solution for outdoor applications in petrochemical plants. Learn more about the benefits of the VisuNet IXD in applications like this. 

Learn more about the rugged solution for harsh outdoor conditions!

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!