Perfect Match.

The one-in-a-million HMI system that perfectly fits your application.

VisuNet FLX—The New Modular HMI Platform for Use up to Zone 2/22 and Div. 2

"One Fits All" Design for Maximum Flexibility

VisuNet FLX is, as its name suggests, a comprehensive range of highly flexible operator workstations and monitoring systems from Pepperl+Fuchs for ATEX/IECEx Zone 2/22 and Division 2 (global certifications pending), and non-hazardous areas. The new platform is tailored to the needs of the petrochemical, chemical, and pharmaceutical industries. Thanks to the fully modular design, HMI solutions can be configured to maximize functionality and the platform can be quickly and easily customized in the field.

Three basic configurations—mostly based on thin client technology—are available and are supplemented by a continuously expanding range of peripheral devices:

  • HMI system
  • Panel PC
  • Box PC

Choose from a wide range of preconfigured FLX solutions that are quickly available or let our global Solution Engineering Centers (SEC) design a fully customized solution based on FLX.

Highlights

High flexibility and adaptability to different applications
Modular system for simple mounting and replacement of components in the field
Future-proof: Celeron and i5 processors from Intel's seventh generation
Reliable operation of all components in a wide temperature range
The first end-to-end thin client portfolio on the market: from the control room to applications in Zone 1/21 and Division 1
Global service and support: international network and globally certified products
Individual solutions from a single source: worldwide Solution Engineering Centers (SEC)

360°

  • Technical data
  • RM-320S-* (Remote Monitor)
    PC-320S-* (Industrial PC)
    DM-320S-* (Direct Monitor)
  • 21,5" (16:9, Full HD: 1920x1080 px) 250 cd/m²
    21,5" (16:9, Full HD: 1920x1080 px) 300 cd/m², optically bonded
  • Non-Ex
    ATEX/IECEx Zone 2/22 [in preparation]
    UL Class I, II, III Div 2 [in preparation]
    Other local certificates: pending
  • 0 … 40 °C (32 … 104 °F)
Requires Goolge Chrome, Firefox, Safari, Opera, and Internet Explorer version 9 Beta
 
 
VisuNet FLX System

Watch Video

This animation provides you with a condensed overview of the platform and shows how it is used in the field.

HMI Solutions

HMI Solutions




Worldwide Solution Competence

At market launch, we already have a wide range of preconfigured FLX solutions available for you as "Preferred Products", covering a large part of common industrial applications. However, if you have any further individual customization requirements, you can rely entirely on our Solution Engineering Centers (SEC). Here we create and manufacture HMI solutions all over the world.

For example, a large selection of already qualified pushbuttons is available for individual solution design. Solutions for dual monitor or mobile applications are also already included in the design of the VisuNet FLX series and can be manufactured individually if required.

Application Examples

Chemical and Petrochemical Industries
The VisuNet FLX series was specially developed for applications in the chemical and petrochemical industries. The operator stations support employees in the manual steps of such processes. Thanks to the certification for zone 2/22 (approval pending), the platform offers a solution for areas where potentially explosive substances are transferred and filled.
Pharmaceutical Industry
Due to its very good cleanability and resistance to aggressive and corrosive substances, the VisuNet FLX platform is also an excellent solution for applications in the pharmaceutical environment. The series includes housings made of stainless steel with special surfaces that also easily meet GMP regulations.
Panel Mounting
The different display sizes allow a high degree of flexibility for panel mounting. Depending on the requirements, a 15,6", 19" or 21.5" display can be installed. Combined with the extended temperature range, the homogeneous compression of the seal as well as the pharmaceutical design, the VisuNet FLX can be utilized for various panel mount applications.
Product Selector

Configure Your System

Use our product configurator to quickly find the VisuNet FLX HMI system that is ideally suited to your application. With just a few clicks, you can choose between the three basic configurations (HMI system, panel PC, box PC) and the associated product attributes such as CPU type, RAM or operating system.

When you have completed your configuration, you will receive a type code and can request a non-binding quote from us directly. If you need support, have requirements not included in the configurator attributes, or even require a completely customized HMI solution, please use the contact form in the configurator and specify your request in more detail. Our experts look forward to hearing from you!

Contact Us