倍加福ML100系列产品自推出以来,以较高的性价比在市场上获得了广大客户的青睐。这归功于ML100产品的诸多优点,如Powerbeam光源设计,内置M3金属螺纹安装孔,270°可视角范围。其中对射型产品在包装、物流、电子等行业都有广泛的应用,但随着被检测目标物变得更薄,或者触发精度要求更高,普通的对射光电因光斑较大不能很好的解决这一问题。倍加福新推出的M100/MV100内置光缝的对射传感器刚好填补了这一空白。
M100/MV100内置光缝产品根据市场的需求推出两种光缝:竖直型光缝1.5×7.4mm和水平型光缝2×4.5mm。客户可根据安装方式或者目标物外形的不同选择所需要的产品型号。该对射产品检测距离为4m,都配有标准2m固定电缆。内置光缝的M100/MV100产品主要应用有:检测较薄的目标物,如Mini Ipad,平板玻璃,快递信件分拣;检测较细的目标物,如2mm的螺柱;高精度的应用,如卷料用完的报警,堆高检测等。