请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
General specifications | ||
---|---|---|
Signal type | Analog input/analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Rated voltage | loop powered | |
Power dissipation | 0.4 W | |
Control circuit | ||
Connection | terminals 12-, 11+; 8-, 10-, 9+ | |
Voltage | 10 ... 35 V DC | |
Current | 4 ... 20 mA | |
Power dissipation | < 150 mW per channel at 25 mA and U < 26.1 V < 400 mW per channel at 25 mA und U > 26.1 V |
|
Field circuit | ||
Connection | terminals 1+, 2-; 4+, 5- | |
Voltage | ≥ 0.9 x Uin - (0.23 x current in mA) - 0.7 for 10 V < Uin < 26.1 V ≥ 23 V - (0.23 x current in mA) for Uin > 26.1 V |
|
Short-circuit current | max. 100 mA | |
Transfer current | max. 25 mA | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | ||
After calibration | Uin ≥ 5 V ± 20 µA/Uin ≤ 5 V ± 50 µA incl. calibration, linearity, hysteresis and output load fluctuations at the field side; at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V | |
Rise time | ≤ 5 ms at 4 ... 20 mA and Uin = input voltage < 26 V | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC 62103, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Insulation coordination | EN 50178:1997 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Product category / 产品类的 | 信号调节器 |
Safety and Security Documentation | 语言 | 文件类型 | 文件大小 |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Functional Safety Manual | ENG | 1969 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | 语言 | 文件类型 | 文件大小 |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 48 KB |
Certificates | 证书号码 | 语言 | 文件类型 | 文件大小 |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/07-04-R013 | ALL | 284 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|