请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Nominal ratings | ||
Linearity error | ± 0.36 ° | |
Electrical specifications | ||
Operating voltage | 5 V ± 0.25 V DC | |
No-load supply current | approx. 400 mA | |
Linearity | ± 2 LSB | |
Output code | binary code | |
Code course (counting direction) | adjustable | |
Interface | ||
Interface type | SSI | |
Resolution | ||
Single turn | 12 Bit | |
Overall resolution | 12 Bit | |
Transfer rate | 0.1 ... 2 MBit/s | |
Cycle time | < 600 µs | |
Standard conformity | RS 422 | |
Input 1 | ||
Input type | Selection of counting direction (cw/ccw) | |
Signal voltage | ||
High | 5 V (cw descending) | |
Low | 0 ... 2 V or unconnected (cw ascending) | |
Input current | < 6 mA | |
Switch-on delay | < 1.1 s | |
Connection | ||
Cable | ∅6 mm, 4 x 2 x 0.14 mm2, 9 m , axial | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 1000 Hz | |
Ambient conditions | ||
Operating temperature | -30 ... 85 °C (-22 ... 185 °F) , fixed cable | |
Storage temperature | -30 ... 85 °C (-22 ... 185 °F) | |
Relative humidity | 98 % , no moisture condensation | |
Mechanical specifications | ||
Flange | servo flange with adapter flange | |
Shaft dimensions | 6 mm x 11.5 mm | |
Material | ||
Housing | nickel-plated steel | |
Flange | aluminum | |
Shaft | Stainless steel | |
Mass | approx. 570 g , with cable | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | < 3 Ncm | |
Shaft load | ||
Axial | 20 N | |
Radial | 40 N | |
General information | ||
Scope of delivery | 3 item(s) M5 Allen screws with tooth lock washers |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Product category / 产品类的 | 编码器 |