GR Series—Glass-Fiber Reinforced Polyester Enclosures for Hazardous Areas
Your Solution for Hazardous Areas
The new GR enclosure series, which is developed for customized solutions with increased safety (Ex e) and intrinsically-safe (Ex i) type of protection, is available for various products of our portfolio—including certification for global use in your plant.
Intelligent Design
During the design stage, the free placement of the DIN rail with no need for a mounting base enables you to incorporate a higher number of components and functions into one of the 13 enclosure types.
Expanded Temperature Range
Extremely rugged GR series GRP enclosures withstand temperatures down to -60 °C. Beyond versatility this enclosure series can serve in place of stainless steel housings in many applications.
Handling Made Easy
Cleverly designed features enable convenient one-person mounting, maintenance, and flexible extensions—this saves time and makes handling much easier!
Online Configurator for Terminal Boxes
It couldn’t be easier: use our online tool to quickly configure your individual terminal box. With just a few clicks, you choose the preferred enclosure material, the desired certification for explosion-hazardous areas and specify the type and quantity of terminals and cable glands you need. You receive a tender within a business day.

1-2-3: Simple Installation in Just Three Steps
The unique enclosure design makes mounting remarkably easy. Decoupled installation steps allow even large and heavy enclosures to be installed by just one person: First, create two fix points (1-2). Hang up the enclosure at those two points. Then drill two more holes (3), insert and tighten all screws.

True Masters of Extremes in Temperature
The extended temperature range of -60°C to +65 °C makes the enclosures usable for applications in harsh environments. In many applications, they are an alternative to stainless steel enclosures, which are common for such low temperatures.
Individual Solutions from a Single Source
In addition to regional field service, customers benefit from product specialists in six Solution Engineering Centers (SEC) across the world—from quote preparation and engineering through to the design and certification of customized control and distribution solutions.









