SIL 2/PL d Inductive Safety Sensors
Benefits
Reliable Detection without Dead Band
In contrast to other safety proximity sensors, the inductive safety sensors from Pepperl+Fuchs do not have a dead band. This means that data transfer can occur with no minimum distance. Users can use standard actuator heads without having to adjust the target or machine part.
High Process Safety According to SIL 2/PL d
New safety sensors come with SIL 2 functional safety and PL d Machinery Directive approvals. With redundant implementation, even SIL 3/PL e can be achieved. High characteristic safety values enable easy integration into the safety loop and significantly prolong operating intervals.
Simplified Integration and Handling
A standardized output signal switching device (OSSD) interface opens up direct connection to the safety control or I/O module. Comprehensive safety documentation supports integration. The sensors can be connected via cable or standardized M12 plug.
Designed for Outdoor Use
The portfolio includes four models with different designs (cylindrical, rectangular) and switching distances, creating a wide range of application possibilities. The especially rugged cylindrical versions feature an extended temperature range from -40 °C to +85 °C and an E1 approval—making it the ideal solution for mobile equipment applications.
Inductive Safety Sensors in AGVs and Scissor Lifts
Functional Safety for Your Applications
As the market leader for electrical functional safety components, Pepperl+Fuchs helps you meet the necessary standards.
Whether you are looking for a SIL 3 rated interface module or a PL e rated sensor, our comprehensive portfolio of more than 700 SIL/PL assessed devices offers you an abundance of options from a single source. This way, we ensure that you always get the best solution for your individual application.

Contact Us
What are the benefits of the new inductive safety sensors in my application? And which versions are best suited for this? We are happy to answer these and other questions. Just send us a message and arrange a personal consultation with one of our experts.













