Select Your Country

Go to global website

key visual industrial vision
Discover our Vision. Detect, identify, measure, and position in all dimensions.

Your Partner for Industrial Vision

Industrial vision is used wherever functions or properties of products need to be inspected visually. In this process, the sensors and systems must be robust and operate reliably according to the requirements of their environment.

At Pepperl+Fuchs, you will find the right vision sensors and vision systems for a broad range of industrial vision tasks: Our comprehensive portfolio includes universally applicable sensors, application-specific products, and turnkey solutions—all designed to enable reliable image processing. Advanced technologies ensure maximum performance in every dimension and under all environmental conditions: With 2-D and 3-D vision technologies, stereo vision as well as powerful laser light section technology, virtually any industrial vision task can be solved with maximum reliability, whether it involves detection, identification, measurement, or positioning.

For more specific tasks, the solution specialists at VMT Bildverarbeitungssysteme GmbH, a company of the Pepperl+Fuchs Group, offer turnkey solutions. Together with their customers, they develop, install, optimize, and maintain innovative image processing and laser sensor solutions for all aspects of quality control and robot vision.

Are you looking for the optimal product or solution? Contact us—our experts will work with you to find the right sensor or vision system for your application.

Applications and Areas of Use

Our vision products are as versatile as they are reliable. The Pepperl+Fuchs portfolio includes the right solution for a wide range of industrial vision requirements.

  • 3-D Detection

    Detection of objects in three-dimensional space

  • 2-D Profile Detection in the X and Z Axes

    Height profile detection on a laser line

  • Presence Check

    Check for the presence of objects

  • Completeness Check

    Check for the correct number of objects

  • Shape Detection

    Shape matching based on a reference profile or contour

  • Positioning

    Position check of objects and output of position data

  • Space Monitoring

    Monitoring of areas or spaces

  • Measurement

    Dimensioning of objects and output of measurement data

  • Code Reading

    Reading of all common 1-D and 2-D codes as well as a variety of common code symbologies

Benefits

Icon Puzzle

Comprehensive Vision Portfolio

Pepperl+Fuchs offers a comprehensive portfolio of vision products and technologies for a wide range of machine vision applications. Our sensors and systems handle virtually any industrial vision task with maximum precision.

icon lightbulb

The Right Sensor for Your Application

Whether you need specialized sensors for particular challenges or versatile sensors for maximum flexibility, we offer the ideal product for your automation application. With the right technology and sensor, we help you meet the requirements of your vision task.

icon speechbubble

Individual Product Consulting

Individual consultation and regular exchange with our customers are the basis for developing effective vision sensors and systems. Our application experts analyze your application and its environmental conditions to identify the optimal product together with you.

Icon rocket

Turnkey Solutions

With more than 30 years of experience and over 10,000 implemented systems, the specialists at VMT Vision Systems are your reliable partner for turnkey solutions in all areas of robot and machine vision.

The SmartRunner Explorer 3-D sensors provide high-precision 3-D point cloud images.

3-D Vision Sensors

Using stereo vision technology, our 3-D vision sensors deliver highly precise measurement results. The SmartRunner Explorer 3-D is a raw data sensor that generates 3-D point cloud images for detailed contour detection. The SmartRunner Measurer 3-D features integrated image evaluation and outputs precise measurement data for volume, dimensions, rotation, and position.

Laser profile sensor with laser light section technology

Laser Profile Sensors

Laser light section technology is based on a projected laser line captured by a camera to measure theheight profile of an object. The unique combination of laser light section technology and a 2-D vision sensor makes the SmartRunner family of laser profile sensors ideal for capturing profiles and area images. Application-specific and raw data sensors reliably handle detection, positioning, and measurement tasks—even when object contrast is low.

Positioning Systems

Data Matrix positioning system with code tape

Linear Positioning

With the unique combination of 2-D camera system, read head, and multiple redundant Data Matrix code tape, the PCV and PXV Data Matrix positioning systems ensure precise absolute positioning over distances of up to 100 km—even in the presence of dirty or damaged code tapes or expansion joints. The devices use a non-contact, ambient-light-safe incident light method, making them ideal for applications such as positioning skids, electric monorails, or cranes. The safePXV version is also suitable for safety applications up to SIL 3/PL e.

PGV positioning system for bot navigation

Track Guidance

Colored tape for track guidance, Data Matrix codes for positioning, and control codes for navigation: Position Guided Vision (PGV) is the first and only Data Matrix positioning system to combine these technologies in one device, making it the ideal solution for automated guided vehicles (AGVs). Even safe positioning up to SIL 3/PL e is possible with the unique safePGV version.

The industrial event camera monitors a palletizing process

Event-Triggered Image and Video Recording

The VOC industrial event camera enables event-triggered image or video recording for up to 900 seconds before and after a trigger signal. This supports targeted and convenient remote diagnostics as well as the automatic documentation of events. A 24/7 live view enables continuous application monitoring. When a trigger event occurs, the image or video data from the internal ring buffer is permanently stored.

For easy identification, videos and images are automatically provided with a timestamp. User-defined information can also be displayed to facilitate the analysis of recorded events.

The solution specialists at VMT, a Pepperl+Fuchs Group company, develop your inspection or robot vision tasks.

Turnkey Solutions

Are you looking for a complete turnkey quality inspection solution for your production line that operates 24/7 and goes beyond the capabilities of our standard vision products? Do you need a robot vision or robot guidance solution? Would you like the system to be integrated with your automation system, connected to your robot controller, or linked to your ERP or cloud system? Contact our “Solution Excellence” team at VMT and turn your ideas into reality!

The solution specialists at VMT, a company of the Pepperl+Fuchs Group, work with their customers to develop, install, optimize, and maintain innovative image processing and laser sensor solutions for all quality inspection or robot vision tasks.

Contact Us

Are you still looking for the right solution for your vision application? Or would you like to get more information? We are happy to help you! Simply fill out the contact form and send us a message.