Select Your Country

Go to global website

EXTA4-*-K4* (2020 Generation) Ex i keyboard with touch pad

Key Benefits at a Glance

  • Degree of protection: IP66
  • Stainless steel housing
  • National layout variants available for US, GER and FR
  • PC-compatible-keyboard with 105 short stroke keys
  • Designed for use in Zone 1/21 and Zone 2/22 hazardous areas
  • USB or PS/2 interface with USB cable
  • UL listed for USA and Canada, Class I, Div. 2 (UL HazLoc Equipment) or Class I, II, III, Div. 2 (UL Hazloc Component)

Show more

Approval
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of EXTA4-*-K4* (2020 Generation)

Ex i keyboard with touch pad
TypeKeyboard with touch pad
Suitable componentsSK-PC-Z1D1-UU1-10-HS and SK-PC-D2-UU1-10-HS
Rated voltageUrEx i, via data line
Keyboard105 short stroke keys
Keyboard layout: US international, German, French
Touchpad
Active PrincipleCapacitive
Resolution40 Pts./mm
Dimensions66 x 50
DriverMicrosoft Mouse ® , USB
Interface typeUSB
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
EN 61000-6-4:2007+A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Degree of protectionIP66
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 85 % , non-condensing
Materialanodized aluminum , Polyester foil
Mass1.2 kg (without housing)
Dimensions502 mm x 222 mm x 66 mm
Cut out dimensions450 mm x 152 mm
Cable length5 m / 1.8 m / 1 m
EU-type examination certificateZone 1/21
BVS 07 ATEX E 163 X
 
Zone 2/22
BVS 21 ATEX E 009 X
MarkingZone 1/21
Ex-Hexagon II 2G Ex ib IIC T4 Gb
[exsign] II 2D Ex ib IIIB T135°C Db
 
Zone 2/22
[exsign] II 3G Ex ic IIC T4 Gc
[exsign] II 3D Ex ic IIIB T135°C Dc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-11:2012
UL approval
Approved forEXTA4-*-Fx-K4; EXTA4-*-Tx-K4 (Equipment)
Class I, Div 2; Gr A, B, C, D: T5
Class I, Zone 2, Grp IIC; T5
 
EXTA4-* -Nx-K4 (Component)
Class I Div 2, Gr A, B, C, D; T5
Class II, Div 2; Gr F, G; T5
Class III
 
Class I, Zone 2; Gr IIC; T5
Class II, Zone 22; Gr IIIB; T85°C
Class III, Zone 22; Gr IIIA; T85°C
IECEx approval
IECEx certificateZone 1/21
IECEx BVS 08.0022X
 
Zone 2/22
IECEx BVS 08.0022X
IECEx markingZone 1/21
Ex ib IIC T4 Gb
Ex ib IIIB T135°C Db
 
Zone 2/22
Ex ic IIC T4 Gc
Ex ic IIIB T135°C Dc
General Notes