Select Your Country

Go to global website

CBN5-F46-E2-360MM-4MOL-Y Capacitive sensor

Key Benefits at a Glance

  • 5 mm non-flush
  • 3-wire DC with additional wire for teach-in
  • Scalable measuring range via external teach input
  • Mounting slots for cable ties
  • Thru-holes for screw mounting
  • Molex connector

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CBN5-F46-E2-360MM-4MOL-Y

Switching functionNormally open (NO)
Output typePNP
Identification Number6200337 REV. A
Rated operating distancesn5 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 3.5 mm
Output type3-wire
Installation conditions
B0 mm
C10 mm
F20 mm / 50 mm
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 50 Hz
HysteresisH5 ... 15 % typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 100 mA
Lowest operating currentIm0 mA
Off-state currentIr0 ... 0.5 mA typ. 0.04 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 80 ms
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
Number of pins4
Connection assemblyMolex connector 43640-0401
Molex contact 43031-0004
Cable
Cable diameter3.5 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores4
Core cross section0.14 mm2
LengthL362 mm ± 6 mm
further length specifications:
L1 = approx. 30 mm
L2 = approx. 13 mm
Dimensions
Height5 mm
Width50 mm
Length25 mm