Select Your Country

Go to global website

NBB6-18GK10-E0-Y89851 Inductive sensor

Key Benefits at a Glance

  • Flush mounting
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB6-18GK10-E0-Y89851

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn6 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 4.86 mm
Reduction factor rAl 0.2
Reduction factor rCu 0.15
Reduction factor r304 0.62
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 500 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionno
Voltage dropUd≤ 2 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 20 mA
MTTFd5120 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
ConnectorMolex
Number of pins3
Cable
Cable diameter4.9 mm - 0.3 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblack
Number of cores3
Core cross section0.34 mm2
LengthL750 mm
Dimensions
Length10 mm
Diameter18 mm