Select Your Country

Go to global website

AD.NPT3/4.M20.BN.X.15.K35 Adapter

Key Benefits at a Glance

  • Adapter male thread NPT to female thread metric
  • Brass nickel-plated
  • Thread NPT 3/4''
  • Thread M20
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 35 pieces, without accessories

Show more

Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of AD.NPT3/4.M20.BN.X.15.K35

Thread typeNPT ANSI ASME B1.20.1
Thread size (TD)NPT 3/4''
Thread type femalemetric ISO pitch 1.5 mm
Thread size female (TF)M20
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Washer gasketaramid fibers bonded with NBR
Adapterbrass, nickel-plated
Mass
Individual componentapprox. 41 g
Packing unitapprox. 1.58 kg
Dimensions
Width across corners (D2)33 mm
Length outside enclosure (H)4 mm
Width across flats (SW1)30 mm
Thread length (TL)15 mm
Thread length female (TLF)19 mm
Total length (L)19 mm
Tightening torque
Nut torque at enclosure (SW1)9 Nm
Ambient temperature-60 ... 130 °C (-76 ... 266 °F)
washer gasket -40 ... 80 °C (-40 ... 176 °F)
EU-type examination certificateCESI 15 ATEX 029X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CES 15.0006X
UKCA approvalCML 22 UKEX 1267X
CCoE approvalPESO A/P/HQ/KA/104/5579 (P420366)
CCC approval2021312313000345
Degree of protectionEN 60529
Delivery quantity35
Scope of deliveryAdapter
Brief instructions (1 copy)

Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.