Select Your Country

Go to global website

CG.NA.NPT1-1/4.SS.C.20.K05 Cable Glands, Metal, for non-armored Cables

Key Benefits at a Glance

  • For cables without armor
  • Stainless Steel
  • Thread NPT 1-1/4''
  • Seal chloroprene
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, Zone 1/2/22
  • Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2)
  • Degree of protection IP66 / IP68, UL Type 4X
  • Packaging unit: 5 pieces, without accessories

Show more

Approval
Product Compliance: USA - CSA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CG.NA.NPT1-1/4.SS.C.20.K05

Cable typenon-armored cables
Clamping range (D)26 ... 34 mm
Seal combination S131 ... 34 mm
Seal combination S1+S228 ... 31 mm
Seal combination S1+S2+S326 ... 28 mm
Thread typeNPT ANSI ASME B1.20.1
Thread size (TD)NPT 1-1/4''
Degree of protectionIP66 / IP68 , UL Type 4X
Material
Finishinherent color silver
Cable glandstainless steel
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene
Seal insertchloroprene
Mass
Individual componentapprox. 285 g
Packing unitapprox. 1.57 kg
Dimensions
Width across corners (D2)55.5 mm
Diameter thru-hole (DT)42.2 ... 42.4 mm
Length outside enclosure (H)45.5 mm
Width across flats (SW1)50 mm
Width across flats (SW2)50 mm
Thread length (TL)20 mm
Total length (L)65.5 mm
Tightening torque
Nut torque at enclosure (SW1)10 Nm
Nut torque 2 with seal S1 (SW2)52 Nm
Nut torque 2 with seals S1+S2 (SW2)55 Nm
Nut torque 2 with seals S1+S2+S3 (SW2)57 Nm
Ambient temperature-40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F)
EU-type examination certificateIMQ 14 ATEX 012X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
UL approval
cULusE490324 tested to UL 514B
E490962 tested to UL 2225
CSA 60079-7 , CSA 60079-31
IECEx approvalIECEx IMQ 14.0004X
UKCA approvalCML 21 UKEX 11380X
INMETRO approvalDNV 20.0029 X
CCC approval2021312313000344
Degree of protectionEN 60529
Delivery quantity5
Scope of deliveryCable glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Sealing plugsBP.NA.M40-M50S.PA