Select Your Country

Go to global website

CG.AR.NPT2.BN.C.28.K02 Cable Glands, Metal, for armored Cables

Key Benefits at a Glance

  • For armored cables
  • Brass nickel-plated
  • Thread NPT 2''
  • Seal chloroprene
  • Ex d, Ex e and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, Zone 1/2/22
  • Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2)
  • Degree of protection IP66 / IP68, UL Type 4X
  • Packaging unit: 2 pieces, without accessories

Show more

Approval
Product Compliance: USA - cULus
Product Compliance: USA - CSA
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CG.AR.NPT2.BN.C.28.K02

Cable typearmored cables
Clamping range (D)35 ... 48 mm
Thread typeNPT ANSI ASME B1.20.1
Thread size (TD)NPT 2''
Degree of protectionIP66 / IP68 , UL Type 4X
Material
Finishinherent color silver
Cable glandbrass, nickel-plated
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene
Seal insertchloroprene
Mass
Individual componentapprox. 705 g
Packing unitapprox. 1.55 g
Dimensions
Width across corners (D2)83 mm
Min. armor thickness0.6 mm
Max. armor thickness2.5 mm
Diameter cable sheath (D1)42 ... 56 mm
Diameter thru-hole (DT)60.4 ... 60.7 mm
Length outside enclosure (H)134 mm
Width across flats (SW1)75 mm
Width across flats (SW2)75 mm
Width across flats (SW3)75 mm
Thread length (TL)28 mm
Total length (L)162 mm
Tightening torque
Nut torque at enclosure (SW1)25 Nm
Nut torque 2 (SW2)105 Nm
Nut torque 3 (SW3)85 Nm
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
washer gasket -50 ... 80 °C (-58 ... 176 °F)
EU-type examination certificateCESI 14 ATEX 033X
MarkingEx-Hexagon II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex tb IIIC Db
UL approval
cULusE490324 tested to UL 514B
E490962 tested to UL 2225
CSA 60079-7 , CSA 60079-31
IECEx approvalIECEx CES 14.0022X
UKCA approvalCML 22 UKEX 1266X
INMETRO approvalDNV 20.0028 X
CCoE approvalPESO A/P/HQ/KA/104/5575 (P418742)
IA approvalMASC MS/17-2357X
CCC approval2021312313000346
Degree of protectionEN 60529
Delivery quantity2
Scope of deliveryCable glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.