Select Your Country

Go to global website

CG.BA.M25L.BN.S.16.K10 Cable Glands, Metal, Barrier Glands for armored Cables

Key Benefits at a Glance

  • For armored cables
  • Barrier gland
  • Brass nickel-plated
  • Thread M25
  • Seal silicone
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 10 pieces, without accessories

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CG.BA.M25L.BN.S.16.K10

Cable typearmored cables
Clamping range (D)18 ... 27 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M25
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Cable glandbrass, nickel-plated
O-Ringsilicone
Seal insertsilicone
Casting compound
DescriptionEP 2122 Epoxy Putty
Compound must be ordered separately
Part number70101827
Mass60 g
Required amount per cable gland20 g
Packaging units per delivery quantity cable glands4
Cable glands per packaging unit casting compound3
Mass
Individual componentapprox. 431 g
Packing unitapprox. 4.43 kg
Dimensions
Width across corners (D2)44.5 mm
Min. armor thickness0.9 mm
Max. armor thickness1.6 mm
Min. braiding thickness0.3 mm
Max. braiding thickness0.9 mm
Diameter thru-hole (DT)25 ... 25.2 mm
Number of cores (CQ)max. 22
Core cross section, single-core cable (DS)1.5 ... 15 mm
Total core cross section, multi-core cables (DM)1.5 ... 15 mm
Total core cross section area (CC)max. 176.7 mm2
Length outside enclosure (H)70.5 mm
Width across flats (SW1)40 mm
Width across flats (SW2)40 mm
Width across flats (SW3)40 mm
Thread length (TL)16 mm
Total length (L)86.5 mm
Tightening torque
Nut torque at enclosure (SW1)65 Nm
Nut torque 2 (SW2)65 Nm
Nut torque 3 (SW3)30 Nm
Ambient temperature-60 ... 100 °C (-76 ... 212 °F)
EU-type examination certificateCESI 18 ATEX 037X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CES 18.0030X
UKCA approvalCML 22 UKEX 1268X
CCC approval2021312313000454
Degree of protectionEN 60529
CE marking0102
Delivery quantity10
Scope of deliveryCable gland
pair of gloves
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.