Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

AS-Interface in Process Industry

Positioning System with AS-Interface
Positioning System with AS-Interface

Pepperl+Fuchs' AS-Interface solutions provide a simple networking solution that meets the need for low-cost and high-speed digital communications in both hazardous and non-hazardous areas.

AS-interface is ideally suited for monitoring valve position in both hazardous and nonhazardous areas. By using the certified slave modules, the AS-Interface network can be extended into a zone-1-classified area typically found in the pharmaceutical and chemical industries. Thus, the AS-Interface system can be installed in the field next to the connected components in the potentially explosive area.

A wide variety of AS-Interface gateways, field and cabinet mounted modules, pneumatic modules, power supplies, valve position sensors, custom-made solutions and accessories complete the product range.